ACM36 Series
36W plugtop AC-DC power supplies with medical (2 x MOPP) & ITE approvals
The ACM36 series of wall plug adaptors comply with the latest energy efficiency level VI standards with high active mode efficiency and extremely low no load power consumption.
Available with a standard jack plug connector these adaptors suit a wide variety of cost sensitive medical (2 x MOPP) and ITE & industrial electronics applications while maintaining industry leading performance.
The models listed are for the body only, the AC mains connectors are sold separately, black is standard, add a W suffix for white.
For UK mains connector, order: ACM PLUG UK
For US mains connector, order: ACM PLUG US
For EU mains connector, order: ACM PLUG EU
For AU mains connector, order: ACM PLUG AU
For CN mains connector, order: ACM PLUG CN
Features
Regulated single outputs 9V to 36VDC
Energy efficiency level VI
European CoC tier 2
Medical & ITE approvals
Interchangeable mains connectors
Optional white versions
Class II construction
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ACM36US09 | 36W | Single phase - multi plug | 9V | 4A | Datasheet | Stock | RFQ |
|
|
ACM36US12 | 36W | Single phase - multi plug | 12V | 3A | Datasheet | Stock | RFQ |
|
|
ACM36US15 | 36W | Single phase - multi plug | 15V | 2.4A | Datasheet | Stock | RFQ |
|
|
ACM36US18 | 36W | Single phase - multi plug | 18V | 2A | Datasheet | Stock | RFQ |
|
|
ACM36US24 | 36W | Single phase - multi plug | 24V | 1.5A | Datasheet | Stock | RFQ |
|
|
ACM36US30 | 36W | Single phase - multi plug | 30V | 1.2A | Datasheet | Stock | RFQ |
|
|
ACM36US36 | 36W | Single phase - multi plug | 36V | 1A | Datasheet | Stock | RFQ |