AMF24 Series
24W plugtop AC-DC power supplies in a sealed IP22 case for medical & home healthcare applications
The AMF24 series of wall mount adaptors comply with medical and home healthcare approvals along with the latest energy efficiency level VI standards with high active mode efficiency and extremely low no load power consumption.
Available with a range of interchangeable AC connectors these adaptors suit a wide variety of cost sensitive medical applications while maintaining industry leading performance.
The models listed are for the body only, the AC mains connectors are sold separately, black is standard, add a W suffix for white.
For UK mains connector, order: AMF PLUG UK
For US mains connector, order: AMF PLUG US
For EU mains connector, order: AMF PLUG EU
For AU mains connector, order: AMF PLUG AU
For CN mains connector, order: AMF PLUG CN
Features
Regulated single outputs 9V to 48VDC
IP22 ingress protection
IEC/EN60601-1-11 for home healthcare applications
Energy efficiency level VI & EU2019/1782
Medical & home healthcare approvals
Input voltage range 80 to 264VAC
Interchangeable mains connectors
Optional white versions
Class II construction
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
AMF24US09 | 24W | Single Phase | 9V | 2.33A | Datasheet | Stock | RFQ |
|
|
AMF24US12 | 24W | Single Phase | 12V | 2A | Datasheet | Stock | RFQ |
|
|
AMF24US15 | 24W | Single Phase | 15V | 1.6A | Datasheet | RFQ | |
|
|
AMF24US18 | 24W | Single Phase | 18V | 1.33A | Datasheet | RFQ | |
|
|
AMF24US24 | 24W | Single Phase | 24V | 1A | Datasheet | Stock | RFQ |
|
|
AMF24US48 | 24W | Single Phase | 48V | 0.5A | Datasheet | RFQ |