AMF36 Series
36W plugtop AC-DC power supplies in a sealed IP24 case for medical, home healthcare & ITE applications
The AMF36 series of wall mount adaptors comply with medical, home healthcare and ITE approvals along with the latest energy efficiency level VI standards with high active mode efficiency and extremely low no load power consumption.
Available with a range of interchangeable AC connectors these adaptors suit a wide variety of cost sensitive industrial electronics and medical applications while maintaining industry leading performance.
The models listed are for the body only, the AC mains connectors are sold separately, black is standard, add a W suffix for white.
For UK mains connector, order: AMF PLUG UK
For US mains connector, order: AMF PLUG US
For EU mains connector, order: AMF PLUG EU
For AU mains connector, order: AMF PLUG AU
For CN mains connector, order: AMF PLUG CN
Features
Regulated single outputs 5V to 48VDC
Input voltage range 80 to 264VAC
IP42 ingress protection
IEC/EN60601-1-11 for home healthcare applications
Energy efficiency level VI & EU2019/1782
Medical, home healthcare & ITE approvals
Interchangeable mains connectors
Optional white versions
Class II construction
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
AMF36US05 | 36W | Single Phase | 5V | 5A | Datasheet | Stock | RFQ |
|
|
AMF36US09 | 36W | Single Phase | 9V | 4A | Datasheet | RFQ | |
|
|
AMF36US12 | 36W | Single Phase | 12V | 3A | Datasheet | Stock | RFQ |
|
|
AMF36US15 | 36W | Single Phase | 15V | 2.4A | Datasheet | RFQ | |
|
|
AMF36US18 | 36W | Single Phase | 18V | 2A | Datasheet | RFQ | |
|
|
AMF36US24 | 36W | Single Phase | 24V | 1.5A | Datasheet | Stock | RFQ |
|
|
AMF36US30 | 36W | Single Phase | 30V | 1.2A | Datasheet | Stock | RFQ |
|
|
AMF36US36 | 36W | Single Phase | 36V | 1A | Datasheet | RFQ | |
|
|
AMF36US48 | 36W | Single Phase | 48V | 0.75A | Datasheet | RFQ |