AMF60 Series
60W plugtop AC-DC power supplies in a sealed IP42 case for medical, home healthcare & ITE applications
The AMF60 series of 60W external wall mount adaptors deliver outputs ranging from 12V to 24VDC and adhere to global medical, home healthcare and ITE safety standards. Additionally, they also conform to the latest energy efficiency level VI (level VII ready) standards featuring high active mode efficiency and extremely low no load power consumption, improving reliability.
The AMF60 also offers interchangeable US, UK, EU and CN mains connectors for global compatibility. Their Class II construction, gasketed design and reinforced isolation enhance safety in medical devices and home healthcare. Low patient leakage currents, 2 x MOPP isolation, compact design, wide 80 to 264VAC input for universal use and energy efficiency level VII compliance makes the AMF60 ideal for a wide range of industrial technology and BF rated medical applications.
The models listed are for the body only, the AC mains connectors are sold separately. To order body with a set of 4 x AC plugs, use order code AMF60USxx-P.
For UK mains connector, order: AMF PLUG UK
For US mains connector, order: AMF PLUG US
For EU mains connector, order: AMF PLUG EU
For CN mains connector, order: AMF PLUG CN
Features
Output voltages from 12V to 24VDC
Input voltage range 80 to 264VAC
Energy efficiency level VI (level VII ready) & EU2019/1782
Medical, home healthcare & ITE safety approvals
IP42 ingress protection
Low patient leakage current
<0.15W standby power
Class B conducted & radiated emissions
Class II construction
0 to +60°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
AMF60US12 | 60W | Single Phase | 12V | 5A | Datasheet | Stock | RFQ |
|
|
AMF60US15 | 60W | Single Phase | 15V | 4A | Datasheet | RFQ | |
|
|
AMF60US19 | 60W | Single Phase | 19V | 3.15A | Datasheet | Stock | RFQ |
|
|
AMF60US24 | 60W | Single Phase | 24V | 2.5A | Datasheet | Stock | RFQ |
|
|
AMF60US12-P | 60W | Single Phase | 12V | 5A | Datasheet | RFQ | |
|
|
AMF60US15-P | 60W | Single Phase | 15V | 4A | Datasheet | RFQ | |
|
|
AMF60US19-P | 60W | Single Phase | 19V | 3.15A | Datasheet | RFQ | |
|
|
AMF60US24-P | 60W | Single Phase | 24V | 2.5A | Datasheet | RFQ |