| ECL055W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame chassis mount Peak load capability 3.0kVAC input to output isolation No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| ECL1010W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame chassis mount Peak load capability 3.0kVAC input to output isolation No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| ECL1515W | Regulated single outputs 3.3V to 48VDC Regulated dual outputs +5V +12VDC, ±12V & ±15VDC Regulated triple outputs +5V ±12V & +5V ±15VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame or encapsulated chassis mount Encapsulated DIN rail mount Peak load capability 3.0kVAC input to output isolation No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| EML1515W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame or encapsulated chassis mount Encapsulated DIN rail mount option Medical (2 x MOPP) approvals 3.0kVAC input to output isolation Class II construction Peak load capability No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| ECL2525W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame or encapsulated chassis mount Encapsulated DIN rail mount Peak load capability 3.0kVAC input to output isolation No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| EML3030W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame or encapsulated chassis mount Encapsulated DIN rail mount option Medical (2 x MOPP) approvals 3.0kVAC input to output isolation Class II construction Peak load capability No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| ECL3030W | Regulated dual outputs +5V +12VDC, ±12V & ±15VDC Regulated triple outputs +5V ±12V & +5V ±15VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame or encapsulated chassis mount Encapsulated DIN rail mount Peak load capability 3.0kVAC input to output isolation No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| LBA3535W | 35W convection cooled 99.0 x 82.0mm (3.9" x 3.2") footprint, 30.0mm profile Input voltage range 90 to 264VAC Output voltages from 5V to 48VDC Output voltage trim Class B conducted & radiated emissions Short circuit, overvoltage & overload protection Efficiency to 86% Industrial technology & ITE approvals Power-On LED status indicator -30°C to +70°C operating temperature 3 year warranty
| |
| ECF4040W |
- 40W convection cooled
- 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- Medical (2 x MOPP) & ITE approvals
- Class I & Class II installations
- Less than 0.15W no load input power
- 3 year warranty
| |
| VCB6040W - 60W | 60W convection cooled 101.6 x 50.8mm (4” x 2") footprint, 25.6mm profile Regulated single outputs 5V to 54VDC Wide input range of 90 to 305VAC Up to 277VAC nominal input voltage Overvoltage category III ITE & household appliance approvals Class B conducted and radiated emissions Immunity to the latest EN55035 standard Low no-load power consumption <0.3W Typically 90% efficiency -10°C to +60°C operating ambient 1 year warranty
| |
| FCS4040W | 40W convection cooled 76.2 x 50.8mm (3" x 2") footprint, 26.4mm profile Regulated single outputs 12V to 48VDC Input range 80 to 264VAC Medical, ITE & household appliance approvals Class I & Class II installations Less than 0.3W no load input power 3 year warranty
| |
| LBA5050W | 50W convection cooled 99.0 x 82.0mm (3.9" x 3.2") footprint, 30.0mm profile Input voltage range 90 to 264VAC Output voltages from 5V to 48VDC Output voltage trim Class B conducted & radiated emissions Short circuit, overvoltage & overload protection Efficiency to 86% Industrial technology & ITE approvals Power-On LED status indicator -30°C to +70°C operating temperature 3 year warranty
| |
| VCS5050W | 50W convection cooled 110.5 x 78.0mm (4.4" x 3.1") footprint, 35.0mm profile Input voltage range 85 to 264VAC Output voltages from 5V to 48VDC Output voltage trim: 5V, 12V -15% +10%. 15V to 48V ±10% 3.0kVAC input to output isolation <0.5W no load input power Class B conducted & radiated emissions Short circuit, overvoltage & overload protection Integrated connector cover -25°C to +70°C operating temperature Full power to +50°C 2 year warranty
| |
| FCS6060W |
- 60W convection cooled
- 101.6 x 50.8mm (4" x 2") footprint, 26.4mm profile
- Regulated single outputs 12V to 48VDC
- input range 80 to 264VAC
- Medical, ITE & household appliance approvals
- Class I & Class II installations
- High power density
- Less than 0.3W no load input power
- 3 year warranty
| |
| VCS7070W | 70W convection cooled 110.5 x 78.0mm (4.4" x 3.1") footprint, 35.0mm profile Input voltage range 85 to 264VAC Output voltages from 5V to 48VDC Output voltage trim: 5V, 12V -15% +10%. 15V to 48V ±10% 3.0kVAC input to output isolation <0.5W no load input power Class B conducted & radiated emissions Short circuit, overvoltage & overload protection Integrated connector cover -25°C to +70°C operating temperature Full power to +50°C 2 year warranty
| |
| LBA7575W | 75W convection cooled 99.0 x 97.0mm (3.9" x 3.8") footprint, 30.0mm profile Input voltage range 90 to 264VAC Output voltages from 5V to 48VDC Output voltage trim Class B conducted & radiated emissions Short circuit, overvoltage & overload protection Efficiency to 86% Industrial technology & ITE approvals Power-On LED status indicator -30°C to +70°C operating temperature 3 year warranty
| |
| ASB7575W | 75W baseplate / conduction cooled Half brick, low profile package Single outputs from 12 to 48VDC Input range 85 to 264VAC Integral EMC filter, fuse & hold up capacitor Class B conducted & radiated emissions Power density 20.4W/in³ High efficiency, up to 90% No load input power <150mW Output voltage trim ±10% Optional heatsink -40°C to +85°C baseplate operating temperature 3 year warranty
| |
| LCE8080W | 80W convection cooled 101.6 x 50.8mm (4” x 2”) footprint, 27.9mm profile Regulated single outputs 5V to 54VDC Wide input range 90 to 305VAC Constant voltage, constant current operation Suitable for lighting and display applications ITE & lighting safety approvals Class I & class II operation Harmonic currents class C LPS approval for 12V and above Less than 0.5W no load input power -40˚C to +70˚C operating temperature 3 year warranty
| |
| LBA100100W | 100W convection cooled 129.0 x 97.0mm (5.1" x 3.8") footprint, 30.0mm profile Input voltage range 90 to 264VAC Output voltages from 5V to 48VDC Output voltage trim Class B conducted & radiated emissions Short circuit, overvoltage & overload protection Efficiency to 89% Industrial technology & ITE approvals Power-On LED status indicator -30°C to +70°C operating temperature 3 year warranty
| |
| FCB100100W | 100W fan cooled 80W convection cooled 101.6 x 50.8mm (4” x 2”) footprint, 31.8mm profile Regulated single outputs from 12 to 48VDC Input range 80 to 264VAC Class I & class II applications Medical (BF), ITE & household approvals Class B conducted & radiated emissions Short circuit, overvoltage & overload protection <0.3W no load input power -25°C to +70°C operating temperature 3 year warranty
| |