| MCE033W | Regulated single outputs 3.3V to 48VDC Input range 80 to 264VAC Encapsulated or open frame formats High efficiency, up to 81% 4kVAC input to output isolation Class B conducted and radiated emissions IEC 60601-1 medical safety agency approvals, 2 x MOPP IEC class II insulation rating Overvoltage, overload and short circuit protection -25°C to +70°C operating temperature 3 year warranty
| |
| VCE033W | Regulated single outputs 3.3 to 48VDC Wide input range 85 to 305VAC PCB mount SIL package Encapsulated & open frame versions ITE & household appliance approvals Class II operation No load input power <0.3W -25°C to +70°C operating temperature 3 year warranty
| |
| EHL055W | Regulated single outputs 3.3V to 48VDC Wide input range 85 to 528VAC Phase to neutral or phase to phase operation Overvoltage category III IEC Class II construction Industrial and household safety approvals Encapsulated or open-frame formats -40°C to +80°C operating temperature 3 year warranty
| |
| EME055W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Encapsulated or open frame PCB mount package Medical approvals (2 x MOPP) Class II Peak load capability No external components required 3 year warranty
| |
| VCE055W | Regulated single outputs 3.3 to 48VDC Input range 85 to 264VAC Encapsulated or open frame PCB mount package Peak load capability No external components required Class II <0.3W no load input power 3 year warranty
| |
| ECL055W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame chassis mount Peak load capability 3.0kVAC input to output isolation No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| ECE055W | Regulated single outputs 3.3 to 48VDC Input range 85 to 264VAC Encapsulated PCB mount Open frame PCB mount option Peak load capability 4.0kVAC input to output isolation No external components required -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| ECE1010W | Regulated single outputs 3.3 to 48VDC Input range 85 to 264VAC Encapsulated PCB mount Open frame PCB mount option Peak load capability 4.0kVAC input to output isolation No external components required -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| MCE1010W | Regulated single outputs 3.3V to 48VDC Input range 80 to 264VAC Encapsulated or open frame formats High efficiency, up to 84% 4kVAC input to output isolation Class B conducted and radiated emissions IEC 60601-1 medical safety agency approvals, 2 x MOPP IEC class II insulation rating Overvoltage, overload and short circuit protection -25°C to +70°C operating temperature 3 year warranty
| |
| ECL1010W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame chassis mount Peak load capability 3.0kVAC input to output isolation No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| VCE1010W | Regulated single outputs from 3.3V to 48VDC Wide input range 85 to 305VAC Encapsulated or open frame PCB mount package ITE & household appliance approvals Class II operation No load input power <0.3W -25°C to +70°C operating temperature 3 year warranty
| |
| ECL1515W | Regulated single outputs 3.3V to 48VDC Regulated dual outputs +5V +12VDC, ±12V & ±15VDC Regulated triple outputs +5V ±12V & +5V ±15VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame or encapsulated chassis mount Encapsulated DIN rail mount Peak load capability 3.0kVAC input to output isolation No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| EML1515W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame or encapsulated chassis mount Encapsulated DIN rail mount option Medical (2 x MOPP) approvals 3.0kVAC input to output isolation Class II construction Peak load capability No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| VCE2020W | Regulated single outputs from 3.3V to 48VDC Wide input range 85 to 305VAC Encapsulated or open frame PCB mount ITE & household appliance approvals EN55035 immunity standard Class II operation No load input power <0.3W -25°C to +70°C operating temperature 3 year warranty
| |
| ECE2020W | Regulated single outputs 3.3 to 48VDC Input range 85 to 264VAC Encapsulated PCB mount Peak load capability 4.0kVAC input to output isolation No external components required -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| MCE2020W | Regulated single outputs 3.3V to 48VDC Input range 80 to 264VAC Encapsulated or open frame formats High efficiency, up to 85% 4kVAC input to output isolation Class B conducted and radiated emissions IEC 60601-1 medical safety agency approvals, 2 x MOPP IEC class II insulation rating Overvoltage, overload and short circuit protection -25°C to +70°C operating temperature 3 year warranty
| |
| EHL2020W | Regulated single voltage outputs 3.3V to 48VDC Wide 85 to 528VAC input range Phase to neutral or phase to phase operation Overvoltage category III IEC Class II construction Industrial and household safety approvals Encapsulated or open-frame formats -25°C to +70°C operating temperature 3 year warranty
| |
| ECL2525W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame or encapsulated chassis mount Encapsulated DIN rail mount Peak load capability 3.0kVAC input to output isolation No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| EML3030W | Regulated single outputs 3.3V to 48VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame or encapsulated chassis mount Encapsulated DIN rail mount option Medical (2 x MOPP) approvals 3.0kVAC input to output isolation Class II construction Peak load capability No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |
| ECL3030W | Regulated dual outputs +5V +12VDC, ±12V & ±15VDC Regulated triple outputs +5V ±12V & +5V ±15VDC Input range 85 to 264VAC Open frame or encapsulated PCB mount Open frame or encapsulated chassis mount Encapsulated DIN rail mount Peak load capability 3.0kVAC input to output isolation No external components required <0.3W no load input power -25°C to +70°C operating temperature Full load to +50°C 3 year warranty
| |