No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
RDL100 Series
Designed for railway applications, the RDL100 series converters comply with EN50155 when combined with the recommended filter components and with EN50121-3-2 railway standards for electronic equipment used on traction & rolling stock.
They are housed in a baseplate cooled ½ brick package. The 66 to 160VDC input range is suitable for 110VDC railway traction batteries. The modules are fully protected against input UVLO (under voltage lock out), output short circuit, output over voltage and over temperature conditions.
These devices are typically used on traction & rolling stock to power: ETCS (European Train Control System); Door control; Safety monitors; Radio & communication systems; Video surveillance; Access & ticketing machines; Drive controls; Power controls; Information systems; Internal & external lighting; Passenger seat systems.
Features
- Regulated single outputs 12V to 48VDC
- Baseplate cooled ½ brick package
- Input range 66V to 160VDC
- 110VDC nominal input for railway applications
- 3kVAC reinforced isolation
- Output trim ±10%
- Complies with EN50155
- Meets EN50121-3-2
- Remote On/Off
- -40°C to +100°C operation
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
RDL100110S12 | 100W | 66 to 160VDC | 12V | 8.3A | Datasheet | Stock | RFQ |
|
|
RDL100110S15 | 100W | 66 to 160VDC | 15V | 6.7A | Datasheet | Stock | RFQ |
|
|
RDL100110S24 | 100W | 66 to 160VDC | 24V | 4.17A | Datasheet | Stock | RFQ |
|
|
RDL100110S48 | 100W | 66 to 160VDC | 48V | 2.08A | Datasheet | Stock | RFQ |