Search results
RDC40
- Regulated single and dual outputs
- 50.8 x 40.6 mm (2” x 1.6”) footprint, 10.7mm (0.42") profile
- PCB mount package
- 72 & 110VDC input for railway applications
- 1.5kVAC basic isolation
- High power density
- High efficiency - up to 90%
- Remote On/Off
- 3 year warranty
RDC30
- Regulated single, dual and triple outputs
- 50.8 x 25.4 mm (2” x 1”) footprint, 10.7mm (0.42") profile
- PCB mount package
- 72 & 110 VDC input for railway applications
- 1.5kVC basic isolation
- High power density
- High efficiency - up to 91%
- Remote On/Off
- 3 year warranty
RDC20
- Regulated single and dual outputs
- PCB mount package
- 72 & 110VDC input for railway applications
- 1.5kVAC basic isolation
- High power density
- High efficiency - up to 88%
- Remote On/Off
- 3 year warranty