Search results
EMA212
- High Power Density - 10.6 W/cubic in
- Industry Standard 3 x 5 Footprint
- Up to 90% Efficiency
- 5 V Standby & 12 V Fan Outputs
- Remote On/Off & Power Good Signal
- 48 VDC Input Version Available (DMA212)
- 3 Year Warranty
H
High Voltage DC - DC Converter
0 to 100% Programmability
Output Voltage Monitor
Reverse Polarity Protection
Arc Protection
Low EMI / RFI
MTBF:>790K hours per Bellcore TR-332
UL Certified Encapsulant, Meets 94V-0 Flammability
• RoHS Compliant
P
- Output voltages 0 to 1.2kVDC & 0 to 2kVDC
- Positive or negative output versions
- Precision voltage regulated output
- 0 to 100% programmable
- Output voltage monitor
- On-board voltage reference
- Low ripple <100µV
- Input voltage 5V to 12VDC
- Ultra-low noise, magnetic free design
- Soft-start for sensitive detectors
- Light weight, shielded case
- MTBF>1.6Mhrs
- -10°C to +70°C operating temperature range
- -40°C to +85°C optional extended range
- 3 year warranty