Search results

Search results for 'a' (673)

FDMM

  • IEC320-C14 filtered inlet
  • Dual fuse
  • Screw mount
  • Compact design
  • Medical application
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

FCSS

  • IEC320-C14 filtered inlet
  • Single fuse
  • Screw mount & snap-in versions
  • Compact design
  • ITE Applications
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

FASM

  • IEC320-C14 filtered inlet
  • Screw mount
  • Compact design
  • Medical version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

FASA

  • IEC320-C14 filtered inlet
  • Screw mount & snap-in versions
  • Compact design
  • ITE version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

EML30

  • Regulated single outputs 3.3V to 48VDC
  • Input range 85 to 264VAC
  • Open frame or encapsulated PCB mount 
  • Open frame or encapsulated chassis mount
  • Encapsulated DIN rail mount
  • Medical (2 x MOPP) approvals
  • 3.0kVAC input to output isolation
  • Class II construction
  • Peak load capability
  • No external components required
  • <0.3W no load input power
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

EML15

  • Regulated single outputs 3.3V to 48VDC
  • Input range 85 to 264VAC
  • Open frame or encapsulated PCB mount 
  • Open frame or encapsulated chassis mount
  • Encapsulated DIN rail mount
  • Medical (2 x MOPP) approvals
  • 3.0kVAC input to output isolation
  • Class II construction
  • Peak load capability
  • No external components required
  • <0.3W no load input power
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

EME05

  • Regulated single outputs 3.3V to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Medical approvals (2 x MOPP)
  • Class II
  • Peak load capability
  • No external components required
  • 3 year warranty
More info

ECP40

  • 40W convection cooled
  • 3” x 2” footprint, 0.9” profile
  • Regulated single, dual & triple outputs
  • Input range 85 to 264VAC
  • Peak load capability
  • ITE & medical approvals
  • 4.0kVAC input to output isolation
  • <0.5W no load input power
  • Remote sense
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECE80

  • 80W convection cooled

  • 91.4 x 45.7mm (3.6" x 1.8") footprint, 28mm profile

  • Regulated single outputs 12 to 48VDC

  • Input range 85 to 264VAC

  • Encapsulated PCB or chassis/DIN rail mount package

  • Peak load capability

  • 4.0kVAC input to output isolation

  • No external components required

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

 

More info

ECE60

  • 60W convection cooled
  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB or chassis/DIN rail mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info