Search results
ECS65US24
- 65W convection cooled
- 4” x 2” footprint, 1.05" profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- ITE & medical safety approvals
- Class I & class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
ECS65US18
- 65W convection cooled
- 4” x 2” footprint, 1.05" profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- ITE & medical safety approvals
- Class I & class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
ECS65US15
- 65W convection cooled
- 4” x 2” footprint, 1.05" profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- ITE & medical safety approvals
- Class I & class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
ECS60US12
- 60W convection cooled
- 3” x 2” footprint, 0.95” profile
- Regulated single outputs 5V to 48VDC
- Input range 80 to 264VAC
- ITE & medical (2 X MOPP) safety approvals
- Class I & class II installations
- <0.3W no load input power
- -20°C to +70°C operation
- Full load to +50°C
- 3 year warranty
ECS45US24
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 45W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
ECS45US15
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 45W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
ECS25US48
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 25W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
ECE20US12
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECP20US12
- 20W convection cooled
- Regulated single outputs from 3.3V to 48VDC
- Regulated dual outputs ±12V, ±24V & ±15VDC
- Input range 85 to 264VAC
- Open frame PCB mount
- 2.64” x 1.57” footprint, 0.88” profile
- Peak load capability
- ITE & medical approvals
- 4.0kVAC input to output isolation
- <0.3W no load input power
- Class II construction
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECL25US24-T
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty