Search results
JWK25
Regulated single & dual outputs
4:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±12 & ±15VDC
25.4 x 25.4mm (1” x 1”) PCB mount package
Optional heatsink
1.5kVDC isolation
Remote On/Off
-40°C to +105°C operating temperature
Full power to +50°C
3 year warranty
JWK10
Regulated single & dual outputs
4:1 input range
Single outputs 3.3 to 24VDC
Dual outputs ±5.0, ±12 & ±15VDC
25.4 x 25.4mm (1” x 1”) PCB mount package
Optional heatsink
1.5kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +60°C
3 year warranty
JWE08
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±12 & ±15VDC
- DIP16 metal case
- 1.5kVDC isolation
- High power density
- -40°C to +105°C operating temperature
- Full power to +70°C
- 3 year warranty
JWE06
Regulated single & dual outputs
4:1 input range
Single outputs 3.3 to 24VDC
Dual outputs ±12 & ±15VDC
DIP16 metal case
1.5kVDC isolation
High power density
-40°C to +105°C operating temperature
Full power to +75°C
3 year warranty
JVA40
- Renewable energy & industrial applications
- Regulated 12, 15 & 24VDC outputs
- Ultrawide input range 200 to 1500VDC
- Fully encapsulated PCB mount & DIN rail versions
- Optional DIN rail version with built-in EMI filter & 1.5kVDC fuse
- -40°C to +70°C operating temperature
- 3 year warranty
JVA15
- Renewable energy & industrial applications
- Regulated 5, 12, 15 & 24VDC outputs
- Ultrawide input range 200 to 1500VDC
- Fully encapsulated PCB mount & DIN rail versions
- Optional DIN rail version with built-in EMI filter & 1.5kVDC fuse
- -40°C to +70°C operating temperature
- 3 year warranty
JTR10
- Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
- Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
- DIP16 metal case
- Output voltage trim ±10% (single output models)
- High efficiency up to 87%
- IEC/UL/cUL 62368-1 safety approvals (pending)
- Complies with EN55032 class A with no external components
- -40°C to +85°C operating temperature
- Full power to +70°C
- MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty
AHM150
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Versions
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty
JTM20
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) Footprint, 10.1mm profile
Output Trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +105°C operating temperature
Full power to +66°C
3 year warranty
JTL60
Regulated single outputs 5 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 11.5mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +85°C operating temperature
Full power to +45°C
3 year warranty