Search results
SDS120
- Convection-cooled
- 3” x 5” Footprint
- Up to 90% Efficiency
- Open Frame, U-Channel & Covered Versions
- Low Temperature Option
- Single & Multi Outputs
- 3 Year Warranty
RDQ150
Regulated single outputs 5V to 24VDC
Baseplate cooled half brick package
Input range 66V to 160VDC
110VDC nominal input for railway applications
2.25kVDC isolation
Output trim ±10%
Up to 92% efficiency
Remote On/Off & remote sense
Complies with EN50155
Complies with EN50121-3-2
-40°C to +100°C operating temperature
3 year warranty
RDQ100
- Regulated single outputs 5V to 24VDC
- Baseplate cooled ¼ brick package
- Input range 66V to 160VDC
- 110VDC nominal input for railway applications
- Up to 92% efficiency
- 2.25kVDC isolation
- Output trim ±10%
- Remote On/Off & remote sense
- Complies with EN50155
- Complies with EN50121-3-2
- -40°C to +100°C operating temperature
- 3 year warranty
QSB350
- Regulated single outputs 3.3V to 48VDC
- 4:1 input ranges 9V to 36VDC & 18V to 75VDC
- Baseplate cooled ½ brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
QSB200
Regulated single outputs 3.3V to 48VDC
4:1 input ranges 9V to 36VDC & 18V to 75VDC
Baseplate cooled ½ brick package
1.5kVDC isolation
Output trim ±10%
Remote sense
Remote On/Off
-40°C to +100°C operating temperature
3 year warranty
QSB150
Regulated single outputs 3.3V to 24VDC
4:1 input ranges 9V to 36VDC & 18V to 75VDC
Baseplate cooled ½ brick package
1.5kVDC isolation
Output trim ±10%
Remote sense
Remote On/Off
-40°C to +100°C operating temperature
3 year warranty
QSB100
Regulated single outputs 3.3V to 24VDC
4:1 input ranges 9V to 36VDC & 18V to 75VDC
Baseplate cooled ¼ brick package
1.5kVDC isolation
Output trim ±10%
Remote sense
Remote On/Off
-40°C to +100°C operating temperature
3 year warranty
QSB75
Regulated single outputs 3.3V to 24VDC
4:1 input ranges 9V to 36VDC & 18V to 75VDC
Baseplate cooled ¼ brick package
1.5kVDC isolation
Output trim ±10%
Remote sense
Remote On/Off
-40°C to +100°C operating temperature
3 year warranty
MTC150
- Regulated single outputs 3.3V to 28VDC
- Regulated dual outputs ±12V & ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available
- 3 year warranty
MTC75
- Regulated single outputs 3.3V to 28VDC
- Regulated dual outputs ±12V & ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available
- 3 year warranty