RF Power RF Power

CB600A

CB600A

600W

  • 600 Watts
  • Available in six standard frequencies
  • Small, lightweight packaging
  • Standard power: up to 600 Watts
  • Frequencies from 400 kHz to 60 MHz
  • Meets EN610110 and SEMI F47 Directives
  • LF class D\HF Class C or D amplifiers
  • Regulated Switch-mode DC Section
More info
CDX

CDX

1.5kW

  • Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz, or 60MHz choose any two.
  • Regulated switch-mode DC Section
  • Up to1500W per output - water cooled
  • Class C amplifier & class D amplifier (all FED or LDMOS)
  • 3U 19” Rack Mount
  • DeviceNet, EtherCAT, RS232
  • Frequency Agile
  • Pulse capability
More info
CH

CH

1.5kW

  • Modular design – 3U Half Rack
  • Regulated switch-mode DC Section
  • Class C amplifier or Class D amplifier
  • Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz,or 60MHz
  • Up to 1500W output - water-cooled
  • Available 208/400/480VAC
  • DeviceNet, EtherCAT, RS232
  • Frequency Agile
  • Pulse capability
More info
CLB3000

CLB3000

3kW

  • Small, lightweight packaging
  • Standard power ranges:200W-10,000W 100kHz - 2MHz 
  • Any single frequency from 20 kHz to 2 MHz, varying +/-10%
  • Phase lock tuning or software algorithm
  • Designed to meet ETL and SEMI F47 directives
  • LF class D \HF Class C or D amplifiers
  • Regulated Switch-mode DC Section
More info
CB3000

CB3000

3kW

  • 3000 Watts
  • Small, lightweight packaging
  • Frequencies from 13.56 MHz to 60 MHz
  • Designed to meet ETL and SEMI F47 directives
  • LF class D\HF Class C or D amplifiers
  • Regulated Switch-mode DC Section
More info
CB5000

CB5000

5kW

  • 5000 Watts
  • Small, lightweight packaging
  • Frequencies from 13.56 MHz to 60 MHz
  • Designed to meet ETL and SEMI F47 directives
  • LF class D\HF Class C or D amplifiers 
  • Regulated Switch-mode DC Section
More info
Model Name Power Input Voltage Frequency Datasheet RFQ
CB600A CB600A 600 W 208VAC (1-Phase) 0.4 to 60 MHz
CDX CDX 1.5 kW 208 / 400 / 480 VAC (3-Phase) 0.4 to 60 MHz (Dual)
CH CH 1.5 kW 208 / 400 / 480 VAC (3-Phase) 0.4 to 60 MHz
CLB3000 CLB3000 3 kW 208 / 400 / 480 VAC (3-Phase) 0.4 to 2 MHz
CB3000 CB3000 3 kW 208 / 400 / 480 VAC (3-Phase) 13.56 to 60 MHz
CB5000 CB5000 5 kW 208 / 400 / 480 VAC (3-Phase) 13.56 to 60 MHz