DC-DC Converters DC-DC Converters
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
DDC15

DDC15

15W

  • 4:1 DC Input Range
  • 3.3 V to 24 DC Outputs
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
More info
DDC30

DDC30

30W

  • 4:1 DC Input Range
  • 5 V to 24 V DC Output
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • Remote On/Off
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
More info
DDC40

DDC40

40W

  • Regulated single outputs from 5 to 24 VDC
  • 3:1 DC input range 10 to 32VDC
  • 1.5kVDC input/output isolation
  • Class B conducted & radiated emissions
  • Remote On/Off
  • DC On & DC Low LED indicators
  • -40°C to +70°C operating temperature
  • Full load to +50°C
  • 3 Year Warranty
More info
DTE06

DTE06

6W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range, nominal 12V, 24V, 48VDC
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No External Components
  • Remote On/Off
  • 3kVDC isolation
  • -40°C to +105°C operating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 Year Warranty
More info
DTE10

DTE10

10W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No external components
  • Remote on/off
  • 3kVDC isolation
  • -40°C to +105°C‚Äàoperating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 year warranty
More info
DTE20

DTE20

20W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 91 %
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
DTE40

DTE40

40W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
DTE60

DTE60

60W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
JVA15

JVA15

10W - 15W

  • Renewable Energy and Industrial Applications
  • Ultrawide Input Range - 200-1500 VDC
  • Fully Encapsulated PCB Mount & DIN Rail Versions
  • Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
  • -40 °C to +70 °C Operating Temperature
  • 3 Year Warranty
More info
JVA40

JVA40

40W

  • Renewable Energy and Industrial Applications
  • Ultrawide Input Range - 200-1500 VDC
  • Fully Encapsulated PCB Mount & DIN Rail Versions
  • Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
  • -40 °C to +70 °C Operating Temperature
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JVA15 JVA151500S05-D 10 W 200 to 1500 VDC 5V 2A
JVA15 JVA151500S05-DF 10 W 200 to 1500 VDC 5V 2A
DDC15 DDC1524S03 15 W 9 to 36 VDC 3.3V 3.5A
DDC15 DDC1524S05 15 W 9 to 36 VDC 5V 2.7A
DDC15 DDC1524S09 15 W 9 to 36 VDC 9V 1.5A
DDC15 DDC1524S12 15 W 9 to 36 VDC 12V 1.25A
DDC15 DDC1524S15 15 W 9 to 36 VDC 15V 1A
DDC15 DDC1524S24 15 W 9 to 36 VDC 24V 0.63A
JVA15 JVA151500S12-D 15 W 200 to 1500 VDC 12V 1.25A
JVA15 JVA151500S12-DF 15 W 200 to 1500 VDC 12V 1.25A
JVA15 JVA151500S15-D 15 W 200 to 1500 VDC 15V 1.05A
JVA15 JVA151500S15-DF 15 W 200 to 1500 VDC 15V 1.05A
JVA15 JVA151500S24-D 15 W 200 to 1500 VDC 24V 1.02A
JVA15 JVA151500S24-DF 15 W 200 to 1500 VDC 24V 1.02A
DTE20 DTE2024S5V1 20 W 9 to 36 VDC 5.1V 4A
DTE20 DTE2024S12 20 W 9 to 36 VDC 12V 1.67A
DTE20 DTE2024S24 20 W 9 to 36 VDC 24V 0.835A
DTE20 DTE2024S48 20 W 9 to 36 VDC 48V 0.42A
DTE20 DTE2048S5V1 20 W 18 to 75 VDC 5.1V 4A
DTE20 DTE2048S12 20 W 18 to 75 VDC 12V 1.67A