AC-DC Power Supplies AC-DC Power Supplies

Filters
Format
Reset
Package Type
Reset
Power
Reset
No Of Outputs
Reset
Output Voltage 1
Reset
Output Voltage 2
Reset
Output Voltage 3
Reset
Output Voltage 4
Reset
Input Voltage
Reset
Industry/application
Reset
Show products by:
Product series Part number
DNR120TS

DNR120TS

120W

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info
DNR240TS

DNR240TS

240W

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info
DNR480TS

DNR480TS

480W

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info
DNR960TS

DNR960TS

960W

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info
fleXPower-XTL15

fleXPower-XTL15

1500W

  • 1500 to 3000W
  • 3 Phase 180 - 264 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Optional Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
fleXPower-XT16

fleXPower-XT16

1600W

  • 1500 to 3000W
  • 3 Phase 342 - 528 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
fleXPower-XTL30

fleXPower-XTL30

3000W

  • 1500 to 3000W
  • 3 Phase 180 - 264 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Optional Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
HPD4K5

HPD4K5

4500W

  • Controllable output voltage
  • <40ms slew rate
  • 3 Phase 180 to 264VAC input
  • High efficiency, up to 90%
  • 5V, 1A standby output
  • Intelligent fan speed control
  • Fully featured signals & controls
  • I²C interface
  • SEMI F47 compliant
  • 0°C to +70°C operating temperature
  • Full power to +50°C
  • 3 Year Warranty
More info
HPT5K0-L

HPT5K0-L

5000W

  • 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
  • High Efficiency - up to 94%
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-110%)
  • Parallel Operation
  • Analog & Digital Interfaces
  • Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
  • Fully Featured Signals & Controls
  • Graphical User Interface (GUI)
  • 3 Year Warranty
More info
HPT5K0

HPT5K0

5000W

  • 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
  • High Efficiency - up to 94%
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-110%)
  • Parallel Operation
  • Analog & Digital Interfaces
  • Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
  • Fully Featured Signals & Controls
  • Graphical User Interface (GUI)
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DNR120TS DNR120TS12 120 W Three Phase 12V 10A
DNR120TS DNR120TS24 120 W Three Phase 24V 5A
DNR240TS DNR240TS24-I 240 W Three Phase 24V 10A
DNR240TS DNR240TS48-I 240 W Three Phase 48V 5A
DNR480TS DNR480TS24-I 480 W Three Phase 24V 20A
DNR480TS DNR480TS48-I 480 W Three Phase 48V 10A
DNR960TS DNR960TS24-I 960 W Three Phase 24V 40A
DNR960TS DNR960TS48-I 960 W Three Phase 48V 20A
fleXPower-XTL15 fleXPower-XTL15 1500 W Three Phase Configurable Configurable
fleXPower-XT16 fleXPower-XT16 1600 W Three Phase Configurable Configurable
fleXPower-XTL30 fleXPower-XTL30 3000 W Three Phase Configurable Configurable
HPD4K5 HPD4K5TS025 4500 W Three Phase 25V 188A
HPD4K5 HPD4K5TS050 4500 W Three Phase 50V 94A
HPD4K5 HPD4K5TS075 4500 W Three Phase 75V 62.5A
HPD4K5 HPD4K5TS150 4500 W Three Phase 150V 31.5A
HPT5K0-L HPT5K0TS060-L 5000 W Three Phase 60V 83.3A
HPT5K0-L HPT5K0TS100-L 5000 W Three Phase 100V 50A
HPT5K0-L HPT5K0TS200-L 5000 W Three Phase 200V 25A
HPT5K0 HPT5K0TS048 5000 W Three Phase 48V 104A
HPT5K0 HPT5K0TS060 5000 W Three Phase 60V 83.3A