DNR05-60

DNR05-60

5W - 60W

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
  • 3 Year Warranty
More info
DNR120-480

DNR120-480

120W - 480W

  • Up to 90% Efficiency
  • Wide Adjustment Range
  • Parallel Function
  • DC Standby Versions
  • Full Power from -40 °C to +60 °C
  • Connector Options
  • 3 Year Warranty
More info
DNR120TS-960TS

DNR120TS-960TS

120W - 960W

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info
DPC30

DPC30

30W

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency
  • Wide Output Adjustment Range
  • 5 V to 24 V Nominal Outputs
  • <0.3 W No Load Input Power
  • 3 Year Warranty
More info
DPC50

DPC50

50W

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency
  • Wide Output Adjustment Range
  • 5 V to 24 V Nominal Outputs
  • <0.3 W No Load Input Power
  • 3 Year Warranty
More info
DPC70

DPC70

70W

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency
  • Wide Output Adjustment Range
  • 12 V to 48 V Nominal Outputs
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More info
DSL240

DSL240

192W - 240W

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Full Power from -40 °C to +60°C
  • High Efficiency – Up to 93%
  • Hazardous Locations Approval
  • Parallel Capability
  • 3 Year Warranty
More info
DSR120

DSR120

120W

  • Ultra Slim Design - 32mm
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • Full Load at 60 °C (24V/48V)
  • High Efficiency - Up to 92%
  • Volt-Free Contact for DC OK
  • Selectable Parallel Operation
  • 85 to 264 VAC Operation
  • 3 Year Warranty
More info
DSR240

DSR240

240W

  • Ultra Slim Design - 45mm
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • Full Load at 60 °C
  • High Efficiency - Up to 94%
  • Volt-Free Contact for DC OK
  • Selectable Parallel Operation
  • 85 to 264 VAC Operation
  • 3 Year Warranty
More info
DSR75

DSR75

75W

  • Ultra Slim Design - 32mm
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • Full Load at 60 °C
  • High Efficiency - Up to 91%
  • Volt-Free Contact for DC OK
  • Selectable Parallel Operation
  • 85 to 264 VAC Operation
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DNR05-60 DNR05US05 5 W Single Phase 5V 1A
DNR05-60 DNR05US12 5 W Single Phase 12V 0.42A
DNR05-60 DNR05US15 5 W Single Phase 15V 0.34A
DNR05-60 DNR05US24 5 W Single Phase 24V 0.21A
DNR05-60 DNR10US05 10 W Single Phase 5V 2A
DNR05-60 DNR10US12 10 W Single Phase 12V 0.84A
DNR05-60 DNR10US15 10 W Single Phase 15V 0.67A
DNR05-60 DNR10US24 10 W Single Phase 24V 0.42A
DNR05-60 DNR18US05 18 W Single Phase 5V 3A
DNR05-60 DNR18US12 18 W Single Phase 12V 1.5A
DNR05-60 DNR18US15 18 W Single Phase 15V 1.2A
DNR05-60 DNR18US24 18 W Single Phase 24V 0.75A
DNR05-60 DNR30US05 30 W Single Phase 5V 6A
DNR05-60 DNR30US12 30 W Single Phase 12V 2.5A
DNR05-60 DNR30US24 30 W Single Phase 24V 1.25A
DNR05-60 DNR30US48 30 W Single Phase 48V 0.625A
DPC30 DPC30US05 30 W Single Phase 5V 4A
DPC30 DPC30US12 30 W Single Phase 12V 2A
DPC30 DPC30US24 30 W Single Phase 24V 1.25A
DPC50 DPC50US05 50 W Single Phase 5V 4A