PLS6003033 | 600 W | Single Phase | 30V | 33A |
![]() |
![]() |
![]() |
![]() |
PLS6005020 | 600 W | Single Phase | 50V | 20A |
![]() |
![]() |
![]() |
![]() |
PLS60010010 | 600 W | Single Phase | 100V | 10A |
![]() |
![]() |
![]() |
![]() |
PLS6002005 | 600 W | Single Phase | 200V | 5A |
![]() |
![]() |
![]() |
![]() |
PLS6004002.5 | 600 W | Single Phase | 400V | 2.5A |
![]() |
![]() |
![]() |
![]() |
PLS15003070 | 1500 W | Single Phase | 30V | 70A |
![]() |
![]() |
![]() |
![]() |
PLS15005040 | 1500 W | Single Phase | 50V | 40A |
![]() |
![]() |
![]() |
![]() |
PLS150010020 | 1500 W | Single Phase | 100V | 20A |
![]() |
![]() |
![]() |
![]() |
PLS150020010 | 1500 W | Single Phase | 200V | 10A |
![]() |
![]() |
![]() |
![]() |
PLS15004005 | 1500 W | Single Phase | 400V | 5A |
![]() |
![]() |
![]() |