AC-DC Power Supplies AC-DC Power Supplies

Filters
Format
Reset
Package Type
Reset
Power
Reset
No Of Outputs
Reset
Output Voltage 1
Reset
Output Voltage 2
Reset
Output Voltage 3
Reset
Output Voltage 4
Reset
Input Voltage
Reset
Industry/application
Reset
Show products by:
Product series Part number
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
PLS600 PLS6003033 600 W Single Phase 30V 33A
PLS600 PLS6005020 600 W Single Phase 50V 20A
PLS600 PLS60010010 600 W Single Phase 100V 10A
PLS600 PLS6002005 600 W Single Phase 200V 5A
PLS600 PLS6004002.5 600 W Single Phase 400V 2.5A