NTN70K0 Series

70kW regulated high voltage AC-DC power supplies with isolated output voltages from 0-35VDC to 0-350VDC

The NTN70K0 series are highly stable linear regulated power supplies with low ripple and an isolated output. Featuring thyristor (SCR) pre-regulation followed by transistor regulation to provide double stabilization.

The power supplies can be operated in local, analog (optional) and digital (optional) operating modes.

Sense line connections provide feedback compensation for voltage drop in the load lines.

Features

  • Output voltages 0-35VDC to 0-350VDC isolated

  • 3 phase AC input

  • Continuous operation at full rated power

  • Multi-function control panel with user friendly interface

  • Digital, LAN and USB interface option

  • Analog programming/interface option

  • Manual voltage & current control with automatic transition & digital display

  • Set-point display via a button

  • Set-point adjustment possible with disabled output

  • Push-button switch for output voltage

  • Short circuit & arc protection

  • Inrush current limiter

  • 2 year warranty

Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
NTN70K0-35 NTN70K0-35 70000W Three Phase 35V 2000A Datasheet RFQ
NTN70K0-65 NTN70K0-65 70000W Three Phase 65V 1000A Datasheet RFQ
NTN70K0-350 NTN70K0-350 70000W Three Phase 350V 200A Datasheet RFQ
No documents yet.
No documents yet.