MCP14 Series

14W regulated high voltage AC-DC power supplies with floating outputs from 0-650VDC to 0-2kVDC

The MCP14 series are highly stable switch-mode power supplies with low ripple and a floating output. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.

Features

  • Output voltages 0-650VDC to 0-2kVDC floating

  • Single phase AC input

  • Continuous operation at full rated power

  • Multi-function control panel with user friendly interface

  • Digital, LAN and USB interface option

  • Analog programming/interface option

  • Manual voltage and current control with digital display

  • Set-point display via a button

  • Set-point adjustment possible with disabled output

  • Push-button switch for output voltage

  • Low ripple

  • CE marked, EN61010-1 compliant

  • Short circuit & arc protection

  • 2 year warranty

Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
MCP650F020S MCP650F020S 14W 0 to 650V 0.02A 3U Datasheet RFQ
MCP1K2F010S MCP1K2F010S 14W 0 to 1.25kV 0.01A 3U Datasheet RFQ
MCP2K0F006S MCP2K0F006S 14W 0 to 2kV 0.006A 3U Datasheet RFQ
No documents yet.