No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 1000 mA
- LED Strings from 2 V to 57 V
- PWM & Analog Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
LDU4860S1000 | 48W | 7 to 60VDC | 48V | 1A | Datasheet | Stock | RFQ |
|
|
LDU4860S1000-W | 48W | 7 to 60VDC | 48V | 1A | Datasheet | Stock | RFQ |
|
|
LDU4860S1000-WD | 48W | 7 to 60VDC | 48V | 1A | Datasheet | Stock | RFQ |
|
|
LDU4860S150 | 9W | 7 to 60VDC | 57V | 0.15A | Datasheet | Stock | RFQ |
|
|
LDU4860S150-W | 9W | 7 to 60VDC | 57V | 0.15A | Datasheet | Stock | RFQ |
|
|
LDU4860S150-WD | 9W | 7 to 60VDC | 57V | 0.15A | Datasheet | Stock | RFQ |
|
|
LDU4860S250 | 14W | 7 to 60VDC | 57V | 0.25A | Datasheet | Stock | RFQ |
|
|
LDU4860S250-W | 14W | 7 to 60VDC | 57V | 0.25A | Datasheet | Stock | RFQ |
|
|
LDU4860S250-WD | 14W | 7 to 60VDC | 57V | 0.25A | Datasheet | Stock | RFQ |
|
|
LDU4860S300 | 17W | 7 to 60VDC | 57V | 0.3A | Datasheet | Stock | RFQ |
|
|
LDU4860S300-W | 17W | 7 to 60VDC | 57V | 0.3A | Datasheet | Stock | RFQ |
|
|
LDU4860S300-WD | 17W | 7 to 60VDC | 57V | 0.3A | Datasheet | Stock | RFQ |
|
|
LDU4860S350 | 20W | 7 to 60VDC | 57V | 0.35A | Datasheet | Stock | RFQ |
|
|
LDU4860S350-W | 20W | 7 to 60VDC | 57V | 0.35A | Datasheet | Stock | RFQ |
|
|
LDU4860S350-WD | 20W | 7 to 60VDC | 57V | 0.35A | Datasheet | Stock | RFQ |
|
|
LDU4860S500 | 29W | 7 to 60VDC | 57V | 0.5A | Datasheet | Stock | RFQ |
|
|
LDU4860S500-W | 29W | 7 to 60VDC | 57V | 0.5A | Datasheet | Stock | RFQ |
|
|
LDU4860S500-WD | 29W | 7 to 60VDC | 57V | 0.5A | Datasheet | Stock | RFQ |
|
|
LDU4860S600 | 34W | 7 to 60VDC | 57V | 0.6A | Datasheet | Stock | RFQ |
|
|
LDU4860S600-W | 34W | 7 to 60VDC | 57V | 0.6A | Datasheet | Stock | RFQ |
|
|
LDU4860S600-WD | 34W | 7 to 60VDC | 57V | 0.6A | Datasheet | Stock | RFQ |
|
|
LDU4860S700 | 40W | 7 to 60VDC | 57V | 0.7A | Datasheet | Stock | RFQ |
|
|
LDU4860S700-W | 40W | 7 to 60VDC | 57V | 0.7A | Datasheet | Stock | RFQ |
|
|
LDU4860S700-WD | 40W | 7 to 60VDC | 57V | 0.7A | Datasheet | Stock | RFQ |