No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 1000 mA
- LED Strings from 2 V to 57 V
- PWM & Analog Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
LDU2430S1000 | 24W | 7 to 30VDC | 28V | 1A | Datasheet | Stock | RFQ |
|
|
LDU2430S1000-W | 24W | 7 to 30VDC | 28V | 1A | Datasheet | Stock | RFQ |
|
|
LDU2430S1000-WD | 24W | 7 to 30VDC | 28V | 1A | Datasheet | Stock | RFQ |
|
|
LDU2430S500 | 14W | 7 to 30VDC | 28V | 0.5A | Datasheet | Stock | RFQ |
|
|
LDU2430S500-W | 14W | 7 to 30VDC | 28V | 0.5A | Datasheet | Stock | RFQ |
|
|
LDU2430S500-WD | 14W | 7 to 30VDC | 28V | 0.5A | Datasheet | Stock | RFQ |
|
|
LDU2430S600 | 17W | 7 to 30VDC | 28V | 0.6A | Datasheet | Stock | RFQ |
|
|
LDU2430S700 | 20W | 7 to 30VDC | 28V | 0.7A | Datasheet | Stock | RFQ |
|
|
LDU2430S700-W | 20W | 7 to 30VDC | 28V | 0.7A | Datasheet | Stock | RFQ |
|
|
LDU2430S700-WD | 20W | 7 to 30VDC | 28V | 0.7A | Datasheet | Stock | RFQ |