LDU14 Series

DC-DC Converters

LDU14 Series

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 14 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
LDU14 LDU1416S600 8.4 W 7 to 16 VDC 14V 0.6A
LDU14 LDU1416S700 9.8 W 7 to 16 VDC 14V 0.7A
LDU14 LDU1416S1000 14 W 7 to 16 VDC 14V 1A

Specifications


Dimensions

12.70 x 10.16 x 6.85 in (0.5 x 0.4 x 0.3 mm)

Input Voltage

7-16 VDC

Efficiency

93% typical

Operating Temperature

1000 mA unit: -40 °C to +70 °C

EMC

EN55022 class B conducted & radiated with external components - see datasheet

Resources


No resourcess yet.