New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- 4:1 Input Range
- DIP24 Metal Package
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Continuous Short Circuit Protection
- 1500 VDC Isolation, 3500 VDC Option
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JTA1024D01 | 10W | 9 to 36VDC | 5V, -5V | 1A, 1A | Datasheet | Stock | RFQ |
|
|
JTA1024D02 | 10W | 9 to 36VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
|
|
JTA1024D03 | 10W | 9 to 36VDC | 15V, -15V | 0.33A, -0.33A | Datasheet | Stock | RFQ |
|
|
JTA1024S05 | 10W | 9 to 36VDC | 5V | 2A | Datasheet | Stock | RFQ |
|
|
JTA1024S12 | 10W | 9 to 36VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
|
|
JTA1024S15 | 10W | 9 to 36VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
|
|
JTA1024S3V3 | 10W | 9 to 36VDC | 3.3V | 2A | Datasheet | Stock | RFQ |
|
|
JTA1048D01 | 10W | 18 to 75VDC | 5V, -5V | 1A, -1A | Datasheet | Stock | RFQ |
|
|
JTA1048D02 | 10W | 18 to 75VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
|
|
JTA1048D03 | 10W | 18 to 75VDC | 15V, -15V | 0.33A, -0.33A | Datasheet | Stock | RFQ |
|
|
JTA1048S05 | 10W | 18 to 75VDC | 5V | 2A | Datasheet | Stock | RFQ |
|
|
JTA1048S12 | 10W | 18 to 75VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
|
|
JTA1048S15 | 10W | 18 to 75VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
|
|
JTA1048S3V3 | 10W | 18 to 75VDC | 3.3V | 2A | Datasheet | Stock | RFQ |