No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

ISF Series

 

 

Features

  • Single & Dual Output
  • SMD Package
  • Industry Standard Pinouts
  • 1000 VDC Isolation, 3000 VDC Optional
  • MTBF >3.5 MHrs
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ISF0505A ISF0505A 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
No resources yet.