No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- 2:1 & 4:1 Input Ranges
- Efficiency up to 90%
- Single Output
- 40 °C to +100 °C Operating Temperature
- Continuous Short Circuit Protection
- Fivesided Metal Case
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
IFH20048S05 | 200W | 36 to 75VDC | 5V | 40A | Datasheet | Stock | RFQ |
|
|
IFH20048S12 | 200W | 36 to 75VDC | 12V | 17A | Datasheet | Stock | RFQ |
|
|
IFH20048S15 | 200W | 36 to 75VDC | 15V | 13.3A | Datasheet | Stock | RFQ |
|
|
IFH20048S24 | 200W | 36 to 75VDC | 24V | 8.33A | Datasheet | Stock | RFQ |
|
|
IFH20048S28 | 200W | 36 to 75VDC | 28V | 7.14A | Datasheet | Stock | RFQ |
|
|
IFH20048S2V5 | 200W | 36 to 75VDC | 2.5V | 40A | Datasheet | Stock | RFQ |
|
|
IFH20048S3V3 | 200W | 36 to 75VDC | 3.3V | 40A | Datasheet | Stock | RFQ |
|
|
IFH20048S48 | 200W | 36 to 75VDC | 48V | 4.2A | Datasheet | Stock | RFQ |