HYN70K0 Series
70kW regulated high voltage AC-DC power supplies with outputs to 0-3.5kVDC to 0-6.5kVDC
The HYN70K0 uses a phase controlled thyristor rectifier circuit to transform the mains supply to high voltage, a series LC filter is used to smooth the resulting rectified voltage.
All racks are equipped with fork-lift-compatible plinths and removable lifting-eyes. The side covers are detachable, the rear door is lockable. Cooling is carried out via convection or built-in fans, with the air being exhausted (depending upon type) either via the rear or the top.
Features
Output voltages 0-3.5kVDC to 0-6.5kVDC
High efficiency
Short circuit proof and unlimited operation with full current in short circuit condition
Voltage and current regulation with automatic and fast transition; control mode indicated by LEDs
Voltage and current setting with 10-turn potentiometers with precision scale; the adjusting knob can be locked
Limitation of inrush current on switching on
Suitable also for inductive and capacitive loads
Interlock loop to monitor the external load and internal loop as a standard
Elapsed hour meter as a standard
2 year warranty
| Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
|---|---|---|---|---|---|---|---|
|
|
HYN70K0-3500P | 70kW | 0 to 3.5kV | 20A | 38U | Datasheet | RFQ |
|
|
HYN70K0-3500N | 70kW | 0 to -3.5kV | 20A | 38U | Datasheet | RFQ |
|
|
HYN70K0-3500R | 70kW | 0 to 3.5kV | 20A | 38U | Datasheet | RFQ |
|
|
HYN70K0-6500P | 70kW | 0 to 6.5kV | 10A | 38U | Datasheet | RFQ |
|
|
HYN70K0-6500N | 70kW | 0 to -6.5kV | 10A | 38U | Datasheet | RFQ |
|
|
HYN70K0-6500R | 70kW | 0 to 6.5kV | 10A | 38U | Datasheet | RFQ |