ECL05 Series

AC-DC Power Supplies

ECL05 Series

5W PCB & chassis mount AC-DC power supplies designed for low power ITE & industrial electronics applications

The ECL05 series can be supplied as PCB mount open frame (suffix -P), PCB mount encapsulated device (suffix -E), or as open frame chassis mount (suffix -T) requiring JST PHR-2 & PHR-3 mating connectors & crimps.

With approvals to international safety standards, compliance with class B for conducted & radiated emissions and a 20%, 30s peak load capability.

Not requiring any external components, these class II isolation parts are easy to integrate into a wide range of applications.

 

datasheet Contact us

Features

  • Regulated single outputs 3.3V to 48VDC
  • Input range 85 to 264VAC
  • Open frame or encapsulated PCB mount 
  • Open frame chassis mount
  • Peak load capability
  • 3.0kVAC input to output isolation
  • No external components required
  • <0.3W no load input power
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ECL05 ECL05US03-E 5 W Single Phase 3.3V 1.69A
ECL05 ECL05US03-P 5 W Single Phase 3.3V 1.69A
ECL05 ECL05US03-T 5 W Single Phase 3.3V 1.69A
ECL05 ECL05US05-E 5 W Single Phase 5V 1.3A
ECL05 ECL05US05-P 5 W Single Phase 5V 1.3A
ECL05 ECL05US05-T 5 W Single Phase 5V 1.3A
ECL05 ECL05US09-E 5 W Single Phase 9V 0.71A
ECL05 ECL05US09-P 5 W Single Phase 9V 0.71A
ECL05 ECL05US09-T 5 W Single Phase 9V 0.71A
ECL05 ECL05US12-E 5 W Single Phase 12V 0.54A
ECL05 ECL05US12-P 5 W Single Phase 12V 0.54A
ECL05 ECL05US12-T 5 W Single Phase 12V 0.54A
ECL05 ECL05US15-E 5 W Single Phase 15V 0.44A
ECL05 ECL05US15-P 5 W Single Phase 15V 0.44A
ECL05 ECL05US15-T 5 W Single Phase 15V 0.44A
ECL05 ECL05US24-E 5 W Single Phase 24V 0.27A
ECL05 ECL05US24-P 5 W Single Phase 24V 0.27A
ECL05 ECL05US24-T 5 W Single Phase 24V 0.27A
ECL05 ECL05US48-E 5 W Single Phase 48V 0.13A
ECL05 ECL05US48-P 5 W Single Phase 48V 0.13A
ECL05 ECL05US48-T 5 W Single Phase 48V 0.13A

Specifications


Dimensions

ECL05/10-P: 2.00 x 1.00 x 0.90 in (50.8 x 25.4 x 22.9 mm) ECL05/10-T: 2.56 x 1.00 x 0.85 in (65.0 x 25.4 x 21.6 mm) ECL05/10-S: 2.06 x 1.07 x 0.91 in (52.4 x 27.2 x 23.1 mm)

Input Voltage

85-264 VAC (120-370 VDC)

No Load Input Power

<0.3 W

Harmonic Currents

EN61000-3-2, class A

Efficiency

72-84%

Operating Temperature

-20 °C to +70 °C, derate linearly from 100% at +50 °C to 50% at +70 °C

Isolation

3000 VAC Input to Output

Worldwide Safety Approvals

IEC62368-1:2014, IEC60950-1:2005 Ed 2

European Safety Approvals

EN62368-1:2014/A11:2017

US Safety Approvals

UL 62368-1 & CAN/CSA C22.2 No. 62368- 1-14

Other Safety Approvals

CE & UKCA meets all applicable directives & legislation.

EMC

EN55032, level B conducted & radiated

Resources


No resources yet.