Search results
JCK3024S05
Regulated single outputs 3.3, 5, 12 & 15VDC
Regulated dual outputs ±12 & ±15VDC
2:1 input range
50.8 x 35.5mm (2” x 1”) footprint, 10.2mm profile
1.6kVDC isolation
Single outputs trimmable ±10%
Remote On/Off
Continuous short circuit protection
Optional heatsink
-40°C to +75°C operating temperature
Full power to +50°C
3 year warranty
JCL3024S05
- 2:1 Input Range
- Single & Dual Outputs
- High Efficiency up to 91%
- 40 °C to +100 °C Operating Temperature
- Remote On/Off
- Continuous Short Circuit Protection
- 3 Year Warranty
JTK3024S05
Regulated single outputs 5 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
25.4 x 25.4mm (1” x 1”) footprint, 10.9mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
Optional heatsink
-40°C to +100°C operating temperature
Full power to +55°C
3 year warranty
JCM3024S05
Regulated single outputs from 3.3 to 15VDC
Regulated dual outputs ±12 & ±15VDC
2:1 input range
Input ranges 9 to 18, 16 to 36, 36 to 75VDC
25.4 x 25.4mm (1" x 1") package, 10.4mm profile
1.6kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +55°C
3 year warranty
JCK6024S05
- Regulated single outputs 3.3 to 15VDC
- 2:1 input range
- 50.4 x 50.4mm (2” x 2”) Footprint, 10.2mm profile
- Output Trim ±10%
- 1.6kVDC isolation
- Over current, over voltage & over temperature protection
- Remote On/Off
- -40°C to +85°C operating temperature
- Full power to +50°C
- 3 year warranty
JCK5024S05
Regulated single outputs 3.3, 5, 12 & 15VDC
Outputs trimmable ±10%
2:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 11.5mm profile
1.6kVDC isolation
Remote On/Off
Continuous short circuit protection
Optional heatsink
-40°C to +95°C operating temperature
Full power to +50°C
3 year warranty
JCK4024S05
Regulated single outputs 3.3, 5, 12 & 15VDC
Regulated dual outputs ±12 & ±15VDC
2:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 10.2mm profile
1.6kVDC isolation
Single outputs trimmable ±10%
Remote On/Off
Continuous short circuit protection
Optional heatsink
-40°C to +105°C operating temperature
Full power to +40°C
3 year warranty
JCK3024S5V1
Regulated single outputs 3.3, 5, 12 & 15VDC
Regulated dual outputs ±12 & ±15VDC
2:1 input range
50.8 x 35.5mm (2” x 1”) footprint, 10.2mm profile
1.6kVDC isolation
Single outputs trimmable ±10%
Remote On/Off
Continuous short circuit protection
Optional heatsink
-40°C to +75°C operating temperature
Full power to +50°C
3 year warranty
JCK3024S15
Regulated single outputs 3.3, 5, 12 & 15VDC
Regulated dual outputs ±12 & ±15VDC
2:1 input range
50.8 x 35.5mm (2” x 1”) footprint, 10.2mm profile
1.6kVDC isolation
Single outputs trimmable ±10%
Remote On/Off
Continuous short circuit protection
Optional heatsink
-40°C to +75°C operating temperature
Full power to +50°C
3 year warranty
JCK3024D05
Regulated single outputs 3.3, 5, 12 & 15VDC
Regulated dual outputs ±12 & ±15VDC
2:1 input range
50.8 x 35.5mm (2” x 1”) footprint, 10.2mm profile
1.6kVDC isolation
Single outputs trimmable ±10%
Remote On/Off
Continuous short circuit protection
Optional heatsink
-40°C to +75°C operating temperature
Full power to +50°C
3 year warranty