Search results
ECL15US12-T
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL15US12-S
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL15US12-P
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL15US12-E
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL05US12-T
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL05US12-P
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL05US12-E
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECE60US12
- 60W convection cooled
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE05US12
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
FCS60US12
- 60W convection cooled
- 101.6 x 50.8mm (4" x 2") footprint, 26.4mm profile
- Regulated single outputs 12V to 48VDC
- input range 80 to 264VAC
- Medical, ITE & household appliance approvals
- Class I & Class II installations
- High power density
- Less than 0.3W no load input power
- 3 year warranty