Search results

Search results for 'ECS60US12' (7)

ECS60US12

  • 60W convection cooled
  • 3” x 2” footprint, 0.95” profile
  • Regulated single outputs 5V to 48VDC
  • Input range 80 to 264VAC
  • ITE & medical (2 X MOPP) safety approvals
  • Class I & class II installations
  • <0.3W no load input power
  • -20°C to +70°C operation
  • Full load to +50°C
  • 3 year warranty
More info

ECS65US12

  • 65W convection cooled
  • 4” x 2” footprint, 1.05" profile
  • Regulated single outputs 12V to 48VDC
  • Input range 80 to 264VAC
  • ITE & medical safety approvals
  • Class I & class II construction
  • <0.5W no load input power
  • Low leakage current
  • 3 year warranty
More info

ECS60US24

  • 60W convection cooled
  • 3” x 2” footprint, 0.95” profile
  • Regulated single outputs 5V to 48VDC
  • Input range 80 to 264VAC
  • ITE & medical (2 X MOPP) safety approvals
  • Class I & class II installations
  • <0.3W no load input power
  • -20°C to +70°C operation
  • Full load to +50°C
  • 3 year warranty
More info

ECS60US15

  • 60W convection cooled
  • 3” x 2” footprint, 0.95” profile
  • Regulated single outputs 5V to 48VDC
  • Input range 80 to 264VAC
  • ITE & medical (2 X MOPP) safety approvals
  • Class I & class II installations
  • <0.3W no load input power
  • -20°C to +70°C operation
  • Full load to +50°C
  • 3 year warranty
More info

ECM60US12

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECE60US12

  • 60W convection cooled
  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB or chassis/DIN rail mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

FCS60US12

  • 60W convection cooled
  • 101.6 x 50.8mm (4" x 2") footprint, 26.4mm profile
  • Regulated single outputs 12V to 48VDC
  • input range 80 to 264VAC
  • Medical, ITE & household appliance approvals
  • Class I & Class II installations
  • High power density
  • Less than 0.3W no load input power
  • 3 year warranty
More info