Search results
ECL15US12-E
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL05US12-T
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL05US12-P
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL05US12-E
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECE05US12
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
LCW25US12
- 25W convection cooled
- Integrated connector cover
- ITE & industrial approvals
- Class B conducted & radiated emissions
- Input voltage range 85-305VAC
- Regulated single outputs from 3.3V to 48VDC
- Output voltage trim ±10%
- Efficiency to 88%
- Short circuit, overvoltage & overload protection
- Conformal coating option
- -30°C to +70°C operating temperature
- 3 year warranty
LCS75US12
- 75W convection cooled
- ITE & household approvals
- Integrated connector terminals cover
- Class B conducted & radiated emissions
- Input voltage 85 to 264VAC or 120 to 370VDC
- Input surge withstand 300VAC for 5s
- Output voltages from 5 to 48VDC
- Output voltage adjust ±10%
- High efficiency, up to 88%
- Short circuit, overvoltage & overload protection
- Power ‘ON’ LED indicator
- Conformal coating option
- -30°C to +70°C operating temperature
- 3-year warranty
LCS35US12
- 35W convection cooled
- ITE & household approvals
- Integrated connector terminals cover
- Class B conducted & radiated emissions
- Input voltage 85 to 264VAC or 120 to 370VDC
- Input surge withstand 300VAC for 5s
- Output voltages from 5 to 24VDC
- Output voltage adjust ±10%
- High efficiency, up to 88%
- Short circuit, overvoltage & overload protection
- Power ‘ON’ LED indicator
- Conformal coating option
- -30°C to +70°C operating temperature
- 3-year warranty