Search results

Search results for 'ECS130US24' (21)

ECP130PS24

  • 130W fan cooled 100W convection cooled
  • 76.2 x 50.8mm (3” x 2”) footprint, 28.0mm profile
  • Regulated single outputs 12 to 48VDC
  • Input range 85 to 264VAC
  • High efficiency – up to 95%
  • Medical (2 x MOPP) & ITE approvals
  • 4.0kVAC input to output isolation
  • <0.5W no load input power
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECM100US24

  • 60W to 80W convection 100W fan cooled
  • 4.5” x 2.5" footprint, 1.2" profile
  • Regulated single outputs 3.3V to 48VDC
  • Dual, triple & quad output versions
  • Input range 90 to 264VAC
  • ITE & medical (2 x MOPP) safety approvals
  • Class I & Class II construction
  • Low no load input power
  • Low leakage current
  • 3 year warranty
More info

ECM140US24

  • 120/148 W Convection/Forced cooled Ratings
  • Class I & Class II Construction
  • Remote Sense
  • 5 V Standby Option
  • Remote On/Off & Power OK Signals Option
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
More info

ECL10US24-T

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL10US24-P

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL10US24-E

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECE10US24

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECC100US24

  • 100W baseplate cooled
  • High efficiency resonant topology
  • 5V standby output
  • Remote On/Off & power OK signal
  • Screw terminals available
  • -40°C to +75°C operation
  • 3 year warranty
More info

LCS150US24

  • 150W convection cooled 
  • ITE & household approvals 
  • Integrated connector cover
  • Class B conducted & radiated emissions
  • Input voltage range 85-264VAC
  • 300VAC withstand voltage for 5s
  • Output voltages from 12V to 48VDC
  • Output voltage trim ±10%
  • Efficiency to 89%
  • Short circuit, overvoltage & overload protection
  • Conformal coating option
  • -30°C to +70°C operating temperature
  • 3 year warranty
More info

LCS100US24

  • 100W convection cooled 
  • ITE & household approvals 
  • Integrated connector terminals cover 
  • Class B conducted & radiated emissions 
  • Input voltage 85 to 264VAC or 120 to 370VDC 
  • Input surge withstand 300VAC for 5s 
  • Output voltages from 5 to 48VDC 
  • Output voltage adjust ±10% 
  • High efficiency, up to 90% 
  • Short circuit, overvoltage & overload protection 
  • Power ‘ON’ LED indicator 
  • Conformal coating option 
  • -30°C to +70°C operating temperature 
  • 3 year warranty 
More info