Search results
BCS100US27-CA
- DC Standby System
- Battery Charging Output
- Optional 5 V, 3 A Supply
- Low Battery Disconnect
- AC OK and Battery Low Alarms
- Battery Overload & Reverse Polarity Protection
- 3 Year Warranty
BCS100US27-C
- DC Standby System
- Battery Charging Output
- Optional 5 V, 3 A Supply
- Low Battery Disconnect
- AC OK and Battery Low Alarms
- Battery Overload & Reverse Polarity Protection
- 3 Year Warranty
VCS100US48
- 100W convection cooled
- Input voltage range 85 to 264VAC
- Output Voltages from 5V to 48VDC
- Output voltage trim: 5V, 12V -15% +10%. 15V to 48V ±10%
- 3.0kVAC input to output isolation
- <0.5W no load input power
- Class B conducted & radiated emissions
- Short circuit, overvoltage & overload protection
- Integrated connector cover
- -25°C to +70°C operating temperature
- Full power to +50°C
- 2 year warranty
VCS100US24
- 100W convection cooled
- Input voltage range 85 to 264VAC
- Output Voltages from 5V to 48VDC
- Output voltage trim: 5V, 12V -15% +10%. 15V to 48V ±10%
- 3.0kVAC input to output isolation
- <0.5W no load input power
- Class B conducted & radiated emissions
- Short circuit, overvoltage & overload protection
- Integrated connector cover
- -25°C to +70°C operating temperature
- Full power to +50°C
- 2 year warranty