Search results

Search results for 'ECM40US24' (42)

ECL10US24-P

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL10US24-E

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECF40US48

  • 40W convection cooled
  • 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
  • Regulated single outputs 12 to 48VDC
  • Input range 80 to 264VAC
  • Medical (2 x MOPP) & ITE approvals
  • Class I & Class II installations
  • Less than 0.15W no load input power
  • 3 year warranty
More info

ECE80US24

  • 80W convection cooled

  • 91.4 x 45.7mm (3.6" x 1.8") footprint, 28mm profile

  • Regulated single outputs 12 to 48VDC

  • Input range 85 to 264VAC

  • Encapsulated PCB or chassis/DIN rail mount package

  • Peak load capability

  • 4.0kVAC input to output isolation

  • No external components required

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

 

More info

ECE60US24

  • 60W convection cooled
  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB or chassis/DIN rail mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

ECE10US24

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

MCE40US24

  • 40W convection cooled

  • 87.9 x 38.1mm (3.46" x 1.5") footprint, 28.5mm profile

  • Regulated single outputs 3.3V to 48VDC

  • Input range 80 to 264VAC

  • Encapsulated or open frame formats

  • High efficiency, up to 88%

  • 4kVAC input to output isolation

  • Class B conducted and radiated emissions

  • IEC 60601-1 medical safety agency approvals, 2 x MOPP

  • IEC class II insulation rating

  • Overvoltage, overload and short circuit protection

  • -25°C to +70°C operating temperature

  • 3 year warranty

More info

FCS40US24

  • 40W convection cooled

  • 76.2 x 50.8mm (3" x 2") footprint, 26.4mm profile

  • Regulated single outputs 12V to 48VDC

  • Input range 80 to 264VAC

  • Medical, ITE & household appliance approvals

  • Class I & Class II installations

  • Less than 0.3W no load input power

  • 3 year warranty

More info

VCE40US24-P

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

MCM60US24-D9

  • Compact Size - High Power Density
  • Rugged Design for Defense Applications
  • Universal Input
  • Wide Operating Temperature
  • MIL-STD-461E
  • Convection-cooled
  • 3 Year Warranty
More info