Search results
ECM40US24
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECP40US24
- 40W convection cooled
- 3” x 2” footprint, 0.9” profile
- Regulated single, dual & triple outputs
- Input range 85 to 264VAC
- Peak load capability
- ITE & medical approvals
- 4.0kVAC input to output isolation
- <0.5W no load input power
- Remote sense
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE40US24
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECM60US24
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECM40US48
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECM140US24
- 120/148 W Convection/Forced cooled Ratings
- Class I & Class II Construction
- Remote Sense
- 5 V Standby Option
- Remote On/Off & Power OK Signals Option
- IT, Industrial & Medical Safety Approvals
- 3 Year Warranty
ECF40US24
- 40W convection cooled
- 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- Medical (2 x MOPP) & ITE approvals
- Class I & Class II installations
- Less than 0.15W no load input power
- 3 year warranty
ECS60US24
- 60W convection cooled
- 3” x 2” footprint, 0.95” profile
- Regulated single outputs 5V to 48VDC
- Input range 80 to 264VAC
- ITE & medical (2 X MOPP) safety approvals
- Class I & class II installations
- <0.3W no load input power
- -20°C to +70°C operation
- Full load to +50°C
- 3 year warranty
ECS45US24
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 45W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
ECP40US48
- 40W convection cooled
- 3” x 2” footprint, 0.9” profile
- Regulated single, dual & triple outputs
- Input range 85 to 264VAC
- Peak load capability
- ITE & medical approvals
- 4.0kVAC input to output isolation
- <0.5W no load input power
- Remote sense
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty