Search results
ECF40US18
- 40W convection cooled
- 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- Medical (2 x MOPP) & ITE approvals
- Class I & Class II installations
- Less than 0.15W no load input power
- 3 year warranty
ECF40US15
- 40W convection cooled
- 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- Medical (2 x MOPP) & ITE approvals
- Class I & Class II installations
- Less than 0.15W no load input power
- 3 year warranty
ECE80US12
80W convection cooled
91.4 x 45.7mm (3.6" x 1.8") footprint, 28mm profile
Regulated single outputs 12 to 48VDC
Input range 85 to 264VAC
Encapsulated PCB or chassis/DIN rail mount package
Peak load capability
4.0kVAC input to output isolation
No external components required
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECE60US12
- 60W convection cooled
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE10US12
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
MCE40US12
40W convection cooled
87.9 x 38.1mm (3.46" x 1.5") footprint, 28.5mm profile
Regulated single outputs 3.3V to 48VDC
Input range 80 to 264VAC
Encapsulated or open frame formats
High efficiency, up to 88%
4kVAC input to output isolation
Class B conducted and radiated emissions
IEC 60601-1 medical safety agency approvals, 2 x MOPP
IEC class II insulation rating
Overvoltage, overload and short circuit protection
-25°C to +70°C operating temperature
3 year warranty
FCS40US12
40W convection cooled
76.2 x 50.8mm (3" x 2") footprint, 26.4mm profile
Regulated single outputs 12V to 48VDC
Input range 80 to 264VAC
Medical, ITE & household appliance approvals
Class I & Class II installations
Less than 0.3W no load input power
3 year warranty
VCE40US12-P
- Regulated single outputs from 3.3V to 48VDC
- Wide input range 85 to 305VAC
- Encapsulated or open frame PCB mount
- ITE & household appliance approvals
- EN55035 immunity standard
- Class II operation
- No load input power <0.3W
- -25°C to +70°C operating temperature
- 3 year warranty
MCM60US12-D9
- Compact Size - High Power Density
- Rugged Design for Defense Applications
- Universal Input
- Wide Operating Temperature
- MIL-STD-461E
- Convection-cooled
- 3 Year Warranty
VCE40US12
- Regulated single outputs from 3.3V to 48VDC
- Wide input range 85 to 305VAC
- Encapsulated or open frame PCB mount
- ITE & household appliance approvals
- EN55035 immunity standard
- Class II operation
- No load input power <0.3W
- -25°C to +70°C operating temperature
- 3 year warranty