Search results
ECM40UD22
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECM40UD21
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECM140US28
- 120/148 W Convection/Forced cooled Ratings
- Class I & Class II Construction
- Remote Sense
- 5 V Standby Option
- Remote On/Off & Power OK Signals Option
- IT, Industrial & Medical Safety Approvals
- 3 Year Warranty
ECM140US24
- 120/148 W Convection/Forced cooled Ratings
- Class I & Class II Construction
- Remote Sense
- 5 V Standby Option
- Remote On/Off & Power OK Signals Option
- IT, Industrial & Medical Safety Approvals
- 3 Year Warranty
ECM140US18
- 120/148 W Convection/Forced cooled Ratings
- Class I & Class II Construction
- Remote Sense
- 5 V Standby Option
- Remote On/Off & Power OK Signals Option
- IT, Industrial & Medical Safety Approvals
- 3 Year Warranty
ECM140US15
- 120/148 W Convection/Forced cooled Ratings
- Class I & Class II Construction
- Remote Sense
- 5 V Standby Option
- Remote On/Off & Power OK Signals Option
- IT, Industrial & Medical Safety Approvals
- 3 Year Warranty
ECL10US12-T
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL10US12-P
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL10US12-E
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECF40US24
- 40W convection cooled
- 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- Medical (2 x MOPP) & ITE approvals
- Class I & Class II installations
- Less than 0.15W no load input power
- 3 year warranty