Search results

Search results for 'ECM40US12' (51)

ECM40US12

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECP40US12

  • 40W convection cooled
  • 3” x 2” footprint, 0.9” profile
  • Regulated single, dual & triple outputs
  • Input range 85 to 264VAC
  • Peak load capability
  • ITE & medical approvals
  • 4.0kVAC input to output isolation
  • <0.5W no load input power
  • Remote sense
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECE40US12

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB or chassis/DIN rail mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

ECM60US12

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECM40US24

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECM40US18

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECM40US15

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECM140US12

  • 120/148 W Convection/Forced cooled Ratings
  • Class I & Class II Construction
  • Remote Sense
  • 5 V Standby Option
  • Remote On/Off & Power OK Signals Option
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
More info

ECF40US12

  • 40W convection cooled
  • 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
  • Regulated single outputs 12 to 48VDC
  • Input range 80 to 264VAC
  • Medical (2 x MOPP) & ITE approvals
  • Class I & Class II installations
  • Less than 0.15W no load input power
  • 3 year warranty
More info

ECS60US12

  • 60W convection cooled
  • 3” x 2” footprint, 0.95” profile
  • Regulated single outputs 5V to 48VDC
  • Input range 80 to 264VAC
  • ITE & medical (2 X MOPP) safety approvals
  • Class I & class II installations
  • <0.3W no load input power
  • -20°C to +70°C operation
  • Full load to +50°C
  • 3 year warranty
More info