Search results
DTE4024S12
- Regulated single output
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +95°C operating temperature
- Full power to +85°C
- 3 year warranty
DTE2024S24
- Regulated single output
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +95°C operating temperature
- Full power to +85°C
- 3 year warranty
DTE1024S12
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Dual outputs ±12 to ±24VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +105°C operating temperature
- Full power to +80°C
- 3 year warranty
TR2024S12
- 3 pin switching regulator
- Regulated single outputs from 1.2 to 15VDC
- Wide input range to 36VDC
- SIP3 package
- Non isolated
- High efficiency to 96%
- Class B conducted & radiated emissions
- Short circuit protection
- Low 1mA standby input current
- -40°C to +100°C operation
- 3 year warranty
JTM2024S12
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) Footprint, 10.1mm profile
Output Trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +105°C operating temperature
Full power to +66°C
3 year warranty
JTK2024S12
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
25.4 x 25.4mm (1” x 1”) footprint, 9.9mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +55°C
3 year warranty
JTD2024S12
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
4:1 input range
Output trim ±10% for single output models
40.6 x 25.4mm (1.6” x 1”) footprint, 10.4mm profile
3.0kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +65°C
3 year warranty
JTA2024S12
- 4:1 Input Range
- 40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- Overvoltage & Overcurrent Protection
- UL Safety Approvals
- Remote On/Off
- 3 Year Warranty