Search results

Search results for 'DTJ1524S12' (15)

DTJ1524S12

  • Regulated single & dual outputs from 3.3V to 30VDC

  • Wide 4:1 input range

  • Chassis mount with optional DIN rail clip

  • UL62368-1 safety approvals

  • EN55032 class A

  • Remote On/Off & voltage trim function

  • 3kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +80°C

  • 3 year warranty

More info

DTJ1524D12

  • Regulated single & dual outputs from 3.3V to 30VDC

  • Wide 4:1 input range

  • Chassis mount with optional DIN rail clip

  • UL62368-1 safety approvals

  • EN55032 class A

  • Remote On/Off & voltage trim function

  • 3kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +80°C

  • 3 year warranty

More info

DTJ1524S15

  • Regulated single & dual outputs from 3.3V to 30VDC

  • Wide 4:1 input range

  • Chassis mount with optional DIN rail clip

  • UL62368-1 safety approvals

  • EN55032 class A

  • Remote On/Off & voltage trim function

  • 3kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +80°C

  • 3 year warranty

More info

DTJ2024S12

  • Regulated single & dual outputs from 3.3V to 30VDC

  • Wide 4:1 input range

  • Chassis mount with optional DIN rail clip

  • UL62368-1 safety approvals

  • EN55032 class A

  • Remote On/Off & voltage trim function

  • 3kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +70°C

  • 3 year warranty

More info

DTJ1548S12

  • Regulated single & dual outputs from 3.3V to 30VDC

  • Wide 4:1 input range

  • Chassis mount with optional DIN rail clip

  • UL62368-1 safety approvals

  • EN55032 class A

  • Remote On/Off & voltage trim function

  • 3kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +80°C

  • 3 year warranty

More info

DTJ1524D15

  • Regulated single & dual outputs from 3.3V to 30VDC

  • Wide 4:1 input range

  • Chassis mount with optional DIN rail clip

  • UL62368-1 safety approvals

  • EN55032 class A

  • Remote On/Off & voltage trim function

  • 3kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +80°C

  • 3 year warranty

More info

DTJ1524S05

  • Regulated single & dual outputs from 3.3V to 30VDC

  • Wide 4:1 input range

  • Chassis mount with optional DIN rail clip

  • UL62368-1 safety approvals

  • EN55032 class A

  • Remote On/Off & voltage trim function

  • 3kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +80°C

  • 3 year warranty

More info

DTJ1524S3V3

  • Regulated single & dual outputs from 3.3V to 30VDC

  • Wide 4:1 input range

  • Chassis mount with optional DIN rail clip

  • UL62368-1 safety approvals

  • EN55032 class A

  • Remote On/Off & voltage trim function

  • 3kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +80°C

  • 3 year warranty

More info

DTE1024S12

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 5.1 to 48VDC
  • Dual outputs ±12 to ±24VDC
  • Fully encapsulated chassis mount
  • DIN rail mount option
  • 3.0kVDC isolation
  • EN55032 Class A with no external components
  • Remote On/Off
  • -40°C to +105°C operating temperature
  • Full power to +80°C
  • 3 year warranty
More info

DDC1524S12

  • 4:1 DC input range 9V to 36VDC

  • 3.3V to 24VDC outputs

  • Low profile design

  • 1.5kVDC isolation

  • Class B conducted & radiated emissions

  • High efficiency – up to 85%

  • Ambient operation from -40°C to +70°C

  • 3 year warranty

More info