Search results
DNR240PS24-I
- Up to 90% efficiency
- Wide adjustment range
- Parallel function
- DC standby versions
- Full power from -40°C to +60°C
- 3 year arranty
DSR240PS24
- Ultra slim design - 45mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 94%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C
- 3 year warranty
DNR240TS24-I
- Three phase AC input
- Up to 93% efficiency
- Wide adjustment range
- Rugged design for industrial applications
- Single phase input operation (340 to 575VAC)
- Full power -40°C to +60°C
- 3 year warranty
DNR240PS48-I
- Up to 90% efficiency
- Wide adjustment range
- Parallel function
- DC standby versions
- Full power from -40°C to +60°C
- 3 year arranty
DSR240PS48
- Ultra slim design - 45mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 94%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C
- 3 year warranty
DSL240PS24-I
- Slim design
- 150% peak load for 3 seconds
- High Eefficiency – up to 93%
- Hazardous locations approval
- Parallel capability
- Full power from -40°C to +60°C
- 3 year warranty
DNR480PS24-I
- Up to 90% efficiency
- Wide adjustment range
- Parallel function
- DC standby versions
- Full power from -40°C to +55°C
- 3 year warranty