![](https://www.xppower.com/storage/products/images/LPandLP-MD_prod_lrg.jpg)
LP & LP-MD Series
250W to 450W configurable AC-DC power supplies, available for both medical & Industrial technology applications
Configurable power supplies offer extreme flexibility allowing specifications to be tailored for the exact application. By using a set of standard chassis and modules a bespoke power supply with full EMC and safety approvals, can be built, tested and shipped without delay.
The standard LP series is designed and approved for incorporating in industrial technology equipment, with operation at highline also having SEMI F47 compliance, whereas the LP-MD series have the requisite approvals for use in medical applications.
Features
- 250W to 450W fan cooled
- 150W to 225W convection cooled
- Configurable for fast time to market
- Low profile 1U applications
- Output modules 1.8V to 48VDC
- Input range 90 to 264VAC
- Wide output voltage adjustment range
- All outputs isolated
- Medical, ITE & industrial approvals
- SEMI F47 certified
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
LP P3 | 250W | Single Phase | Configurable | Configurable | Datasheet | RFQ | |
![]() |
LP P4 | 350W | Single Phase | Configurable | Configurable | Datasheet | RFQ | |
![]() |
LP P5 | 450W | Single Phase | Configurable | Configurable | Datasheet | RFQ | |
![]() |
LP-MD M3 | 250W | Single Phase | Configurable | Configurable | Datasheet | RFQ | |
![]() |
LP-MD M4 | 350W | Single Phase | Configurable | Configurable | Datasheet | RFQ | |
![]() |
LP-MD M5 | 450W | Single Phase | Configurable | Configurable | Datasheet | RFQ |