XP Power's Press Releases
  1. Nov1

    Multi-output 60 W power supplies meet latest green power specifications

    Posted on Thursday, November 1, 2012

    ECP60

    XP Power today announced the ECP60 series of compact low profile 60 Watt AC-DC power supplies. These highly efficient units, typically 88% efficiency, measure just 101.6 x 50.8 x 30.4 mm (4 x 2 x 1.20 inches) and fit into an industry standard footprint. Also, having a no load power...

    Read more

    Tags: | View count: (5700)

  2. Sep30

    Rugged 350 W AC-DC power supplies comply with SEMI-F47 requirements

    Posted on Sunday, September 30, 2012

    SHP

    XP Power today announced the SHP350 series of single output rugged 350 W AC-DC power supplies aimed at industrial applications. Achieving a high power density of 6.6 Watts per cubic inch and with a typical efficiency of 85%, these compact fan-cooled units measure only 177.8 x 91.44...

    Read more

    Tags: | View count: (5454)

  3. Sep30

    XP Power targets harsh environment and sealed enclosure applications with 90% efficient baseplate cooled 400 W & 600 W power supplies

    Posted on Sunday, September 30, 2012

    CCH

    XP Power today announced the CCH400 and CCH600 series of compact single output baseplate cooled 400 W and 600 W AC-DC power supplies suited to harsh environment applications. With its highly efficient design, up to 90%, the CCH series generates substantially less waste heat that...

    Read more

    Tags: | View count: (5870)

  4. Sep12

    World's smallest 5 & 10 Watt AC-DC power supplies

    Posted on Wednesday, September 12, 2012

    ECE05_10

    XP Power today announced the launch of what are believed to be the world's smallest 5 & 10 Watt single output AC-DC power supplies. Measuring just 25.4 x 25.4 x 15.24 mm (1 x 1 x 0.6 inches) the miniature 5 Watt ECE05 series of encapsulated board mount power supplies are ideal...

    Read more

    Tags: | View count: (5679)

  5. Jun30

    Convection cooled 60 W DC-DC converter achieves 92% efficiency

    Posted on Saturday, June 30, 2012

    JCK60

    >XP Power today announced the JCK60 series of highly efficient metal cased 60 Watt DC-DC converters aimed at a broad range of telecommunications, networking and industrial applications. Measuring only 50.8 x 50.8 x 10.16 mm (2 x 2 x 0.4 inches), the compact convection cooled...

    Read more

    Tags: | View count: (5635)

  6. Jun30

    Industrial supplies for battery-backed applications

    Posted on Saturday, June 30, 2012

    BCS

    XP Power today announced the BCS series of industrial supplies aimed at a broad range of applications that use battery backup to maintain equipment operation during a mains failure. The series offers 75 Watt, 100 Watt or 155 Watt versions and are available with either 13.8 VDC or...

    Read more

    Tags: | View count: (5837)

Archive