New miniature medically approved AC-DC modules offer up to 40W of power with easy integration
Announcing the release of a family of single output, PCB mounting AC-DC power modules with power ratings from 3W to 40W that offer easy integration into BF (body floating) applications. Primarily, applications such as medical / surgical equipment, patient treatment / monitoring and dental equipment will benefit from these new, compact solutions.
The new MCE family comprises four series (MCE03, MCE10, MCE20 and MCE40) offering 3W, 10W, 20W and 40W of power. MCE modules can operate globally due to the universal input range of 80 to 264VAC. There are seven models in each series (28 total) with a range of single outputs from 3.3VDC to 48VDC (3.3, 5, 9, 12, 15, 24, 48) – offering more options and greater flexibility than competitive devices.
All the new units are specifically designed for medical applications and carry world-wide medical approvals such as IEC/EN60601, EN61000-4-x for EMC immunity and EN55011 Class B (conducted and radiated) for EMC emissions. All units offer 2 x MOPP (Means of Patient Protection) isolation and Class II construction with no earth connection.
All MCE models offer 4kVAC of input to output isolation with an IEC Class II insulation rating. They are highly efficient (up to 88%) and are capable of operating within an ambient temperature in the range -25ºC to +70ºC. No-load input power on all units is just 0.3W, ideal for applications where a standby feature is needed. Overload, overvoltage, and short circuit protection are offered as standard.
The modules are available either fully encapsulated in a compact housing, or open frame. The largest of the family (MCE40 encapsulated) measures just 3.46 x 1.50 x 1.12” (87.9 x 38.1 x 28.5mm) while the unencapsulated MCE03 is a tiny 1.50 x 0.65 x 0.65” (38.1 x 16.5 x 16.5mm). All modules are fully (and easily) PCB mountable.
All MCE series products are available from Digi-Key, Distrelec, Farnell, Mouser, RS Components, approved regional distributors, or direct from XP Power and offer a 3-year warranty.
Recommended for you
750W 1-inch profile AC-DC power supply offers multiple cooling options
XP Power is extending its CCR series of compact, low-profile AC-DC power supplies with the higher power CCR750. Designed...
Fanless 750W AC-DC power supplies support quiet, reliable operation in BF-rated medical equipment
XP Power introduces the UCH750 series of 750W convection-cooled AC-DC power supplies for noise-sensitive medical and ind...
Compact 240W GaN-based desktop adapters simplify integration into medical and industrial applications
XP Power introduces the APM240 series of 240W external desktop AC-DC power supplies that simplify integration in medical...
60W DOE Level VII ready IP42-sealed wall-mount adapters for medical, home healthcare, and industrial applications
XP Power introduces the AMF60 series of 60W wall-mount AC-DC power supplies for medical, home healthcare, and industrial...