News

60W DOE Level VII ready IP42-sealed wall-mount adapters for medical, home healthcare, and industrial applications

AC-DC Power Supplies Healthcare Industrial

Share

XP Power introduces the AMF60 series of 60W wall-mount AC-DC power supplies for medical, home healthcare, and industrial applications. The compact wall-mount format reduces installation space compared to desktop adapters at this power level, making it suitable for space-constrained equipment. An IP42-rated enclosure extends the adapter's lifespan by limiting ingress of dust and moisture.

The AMF60 series meets DOE Level VI energy efficiency requirements, is ready for Level VII, and complies with EU2019/1782 for external power supplies, with no-load power consumption below 0.15W. Reduced energy loss supports a convection-cooled design, enabling silent operation and enhancing reliability in healthcare and home environments.

The series provides four output voltage models, 12V, 15V, 19V, and 24VDC, and is specifically designed for applications in respiratory care, patient monitoring, diagnostic equipment, imaging systems and test & measurement. A wide 80 to 264VAC input range supports global operation. Interchangeable AC input plugs for use in North America, Europe, the UK, and China are available, allowing a single platform to be used across regions; plugs can also be supplied separately to match regional requirements.

The AMF60 series complies with medical and ITE safety standards, including ANSI/AAMI ES60601-1, EN60601-1, EN60601-1-11, IEC60601-1, IEC60601-1-11, and UL/IEC/EN62368-1. The units feature Class II construction, reinforced insulation, and 2 x MOPP isolation (4000VAC input-to-output), with patient leakage current of 90µA, supporting easy integration into BF-rated medical applications.

Compliance with Class B conducted and radiated emissions (EN55032/EN55011) can remove the need for external EMC filtering, reducing component count and system cost. Additional features include 200mV pk-pk ripple and noise for a stable DC output, and overvoltage and overload protection with auto-recovery to protect both the power supply and connected equipment. The units operate over a temperature range of 0 to +60°C and have an MTBF of 200,000 hours (MIL-HDBK-217F).

The AMF60 series is available from Avnet Abacus, DigiKey, Distrelec, Farnell, Mouser, RS, TME, approved regional distributors, or direct from XP Power with a 3-year warranty.

More Info: The AMF60 Series