Compact 65 Watt external power supply meets Level VI requirements
XP Power today announced the ALM65 series of external single output 65 Watt AC-DC power supplies. These compact supplies, measuring 33.5 x 125.5 x 55.5 mm, comply with the latest Level VI energy efficiency standard, introduced in February 2016. The new standard stipulates lower limits for the no load input power of a supply to ensure that much less power is consumed when the end-unit is switched off or not connected, and increased active mode average efficiency to reduce waste power when the load is connected.
The ALM65 meets the Level B EN55011 standard for both conducted and radiated emissions as well as 4th edition medical EMC specifications.
Constructed in a fully sealed enclosure that complies with the IP32 environmental rating, the units have a smooth surface finish making them easier to wipe down in clinical locations. Suiting use in most environments, the ALM65 can operate in the temperature range 0 to + 60 degrees C with derating above + 40 degrees C.
The ALM65 series is available from Farnell, element14, Digi-Key, approved regional distributors, or direct from XP Power and come with a 3 year warranty.
Recommended for you
Open-frame 40W & 60W power supplies - healthcare, household & ITE applications
Two new series of low-profile, open-frame power supplies addressing the need for low-cost 40W and 60W solutions.
Desktop medical & ITE 36-65 Watt power supplies meet energy efficiency requirements
Cost-effective AKM36/AKM45/AKM65 series of desktop AC-DC power supplies rated at 36W, 48W and 65W.
Compact 240W GaN-based desktop adapters simplify integration into medical and industrial applications
XP Power introduces the APM240 series of 240W external desktop AC-DC power supplies that simplify integration in medical...
60W DOE Level VII ready IP42-sealed wall-mount adapters for medical, home healthcare, and industrial applications
XP Power introduces the AMF60 series of 60W wall-mount AC-DC power supplies for medical, home healthcare, and industrial...