XP Power - Single Output
  1. Sep24

    XP Power announces new highly efficient 150W & 200W approved external PSUs for industrial, IT and healthcare applications

    Posted on Tuesday, September 24, 2019

    ALM150-200

    XP Power has released two series of external power supplies that are intended for modern medical applications, including safety approvals for home-based healthcare, and IT applications where energy efficiency and international safety approvals are critical. Typical efficiencies for...

    Read more

    Tags: Single Output, AC-DC Power, External/Desktop, IT Safety Approvals, Medical Safety Approvals, Safety Approvals | View count: (2740)

  2. Jun29

    Half brick 150 Watt DC-DC converters offer ultra wide 8:1 input range

    Posted on Thursday, June 29, 2017

    QSB150W

    XP Power today announced the QSB150 series of 150 Watt half brick DC-DC converters aimed at a wide range of applications where an ultra-wide input range are required. Conforming to the industry standard half brick footprint of 61.5 x 57.9 x 12.7 mm (2.40 x 2.28 x 0.50 inches), and...

    Read more

    Tags: Single Output, Baseplate-cooled, DC-DC | View count: (16456)

  3. Mar23

    Industry’s smallest regulated and isolated 9 W DC-DC converters offer 4:1 input range

    Posted on Thursday, March 23, 2017

    ITZ09

    XP Power today announced the ITZ series of compact regulated 9 Watt DC-DC converters. Believed to be the industry’s smallest 9 W DC-DC converters, the units accommodate an ultra-wide 4:1 input and are available with single and dual outputs. Packaged in an ultra-compact metal...

    Read more

    Tags: Single Output, Dual Output, Through-hole Mount, DC-DC | View count: (13088)

  4. Dec6

    XP Power’s medical wall mount power supplies meet level VI and Tier 2 standards

    Posted on Tuesday, December 6, 2016

    ACM

    XP Power today announced the ACM06 and ACM18 series of medically-approved wall mount / plug top power supplies that meet the latest Department of Energy (DoE) Level VI and Code of Conduct (CoC) Tier 2 standards. With single outputs of 6W and 18W respectively, they feature industry...

    Read more

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (13875)

  5. Oct12

    XP Power launches world’s smallest 40 Watt AC-DC open frame power supply

    Posted on Wednesday, October 12, 2016

    ECF40

    XP Power today announced the ECF40 series of single output 40 Watt ultra compact AC-DC power supplies. These open frame convection-cooled units are capable of delivering the full output power of 40 Watts without the need for any external forced air flow up to + 50 degrees C....

    Read more

    Tags: High Efficiency, Open-frame, Single Output, Medical, AC-DC | View count: (15452)

  6. Jun14

    Compact 65 Watt external power supply meets Level VI requirements and suits medical and commercial applications

    Posted on Tuesday, June 14, 2016

    ALM65

    XP Power today announced the ALM65 series of external single output 65 Watt AC-DC power supplies. These compact supplies, measuring 33.5 x 125.5 x 55.5 mm, comply with the latest Level VI energy efficiency standard, introduced in February 2016. The new standard stipulates lower...

    Read more

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (12044)

Archive