XP Power's Press Releases
  1. Jul11

    XP Power launches new 500W-650W AC-DC power supplies for medical devices including BF applications.

    Posted on Thursday, July 11, 2019

    PBR

    XP Power has announced two new ranges of AC-DC power supplies that provide BF class insulation for healthcare applications where excellent EMC performance is a key requirement.

    Read more

    Tags: High Efficiency, AC-DC Power, AC-DC, U-Channel, IT Safety Approvals, Medical Safety Approvals | View count: (2542)

  2. Jul2

    XP Power introduces new, informative medical power supplies guide

    Posted on Tuesday, July 2, 2019

    Medical Brochure

    XP Power, a leading global supplier of power solutions, has introduced a new medical power supplies guide that provides a wealth of useful information for design engineers seeking the optimum power solution for their project. The comprehensive guide provides an overview of XP Power...

    Read more

    Tags: Medical, AC-DC, DC-DC, Medical Safety Approvals | View count: (1227)

  3. May14

    XP Power announces new low profile 180W U-channel PSU for space-critical medical (BF), industrial & ITE applications

    Posted on Tuesday, May 14, 2019

    UCP180

    XP Power has launched a new range of 180-Watt U-channel AC-DC power supplies that are intended for space-constrained medical (BF), industrial and IT applications. The low-profile devices are just 29.5mm high and occupy a small 107.6mm x 62.8mm footprint, allowing them to be used in...

    Read more

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (3329)

  4. Apr30

    New fully featured 3 Phase input, 5kW AC-DC power supply delivers the ultimate flexibility through software configurability

    Posted on Tuesday, April 30, 2019

    HPT5K0

    No-neutral operation simplifies installation in industrial applications. XP Power has announced the HPT5K0 series, a range of high power density, high efficiency, resonant zero-voltage switching (ZVS) 5kW AC-DC power supplies with both ITE/industrial and medical agency approvals...

    Read more

    Tags: High Efficiency, AC/DC power supplies, 3 Phase Input, Parallel Operation, Analog & Digital Interfaces, Graphical User Interface, GUI | View count: (5672)

  5. Apr2

    Medical, 2 x MOPP, DC-DC converters simplify development of safety-critical medical devices

    Posted on Tuesday, April 2, 2019

    JHM20

    XP Power has launched a new range of 20 Watt DC-DC power modules with international agency approvals for medical/healthcare applications. The series is suitable for all medical applications and particularly intended for use where the DC-DC converter provides a reinforced (2 x MOPP)...

    Read more

    Tags: DC-DC Converter, Dual Output, PCB Mount, Medical, Through-hole Mount, DC-DC | View count: (4656)

  6. Mar19

    Low-cost, open-frame 40W & 60W power supplies support healthcare, household and ITE applications

    Posted on Tuesday, March 19, 2019

    FCS

    XP Power has launched two new series of low-profile, open-frame power supplies addressing the need for low-cost 40W and 60W solutions that support a broad range of applications within the medical, domestic/household and ITE/industrial sectors.

    Read more

    Tags: High Efficiency, Industrial, Medical, AC-DC Power | View count: (7375)

Archive